CP-N0532 Series

Miniature SMT Wideband Transformer

CP-N0532 Series offers 250 mA max current rating.
  • Miniature wideband transformer: 4.19 × 2.92 × 2.3 mm high
  • 300 Vrms interwinding isolation
  • Tin-silver-copper over silver-platinum-glass frit. Other terminations available at additional cost.

Request Quote:
;

Specifications

Electrical specifications at 25°C. Measurements are referenced to 50 Ohms.

Part number 1 L min per winding (µH) 2 DCR max (mΩ) 3 Imp. ratio
pri:sec 4
Current
rating (mA)
Insertion
loss (db)
Bandwidth (MHz) Isolation
Voltage (Vrms)
Pri Sec Pri Sec
CP-N0532-02B1L_ 10 20 110 150 1 : 2 250 0.7 0.27 1400 300
Notes
  1. When ordering, please specify termination and testing codes: e.g. CP-N0532-02B1LZ.
  2. Inductance measured at 100 kHz, 0.1 V, 0 Adc on a Voltech AT3600 or equivalent.
  3. DCR measured on a Voltech AT3600 or equivalent.
  4. Impedance ratio is for the full primary winding to the full secondary winding.

Termination:

  • L = Tin-silver-copper (95.5/4/0.5) over silver palladium-platinum-glass frit.
  • S = Tin-lead (63/37). (Special order,added cost)

Testing:

Z = Unscreened
H = Group A screening per Coilcraft CP-SA-10001
N = Group A screening per Coilcraft CP-SA-10005
Environmental
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical Frequency Response

Schematics

cp-n0532_sch.PNG

Physical characteristics

cp-n0532_dim.PNG

General specification

Core Material:
Ferrite
Packaging:
750/7′′ reel; Plastic tape: 12 mm wide, 0.3 mm thick, 8 mm pocket spacing, 2.9 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.