Close up of CP-N0531
Datasheet 3D Model

CP-N0531 Series

Outgassing Compliant Gate Drive Transformers

CP-N0531 Series designed for high switching speed, transformer coupled MOSFET and IGBT gate drive circuits.
  • Operating frequency: 50 kHz – 2 MHz.
  • Primary to secondary isolation: 1500 Vdc. For 1011 and 2011, isolation between secondaries is 500 Vdc.
  • Gate Drive transformer for applications up to 0.25 W
  • Tin-lead over tin over nickel over phos bronze. Other terminations are available at additional cost.

Looking for the commercial version of this part? See Coilcraft DA23xx (DA2317) Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance
min (µH) 2
DCR max (Ω) Leakage
Inductance
max (µH) 3
Turns Ratio Capacitance
max (pF)
SRF min (MHz) 4 Volt-time
product (V-µs)
Pri Sec1 Sec2 Pri : Sec1 : Sec2
CP-N0531-1011SZ 264 1.500 1.500 1.500 0.30 1 : 1 : 1 95 2.50 24.5
CP-N0531-1010SZ 296 0.795 0.655 - 1.5 1 : 1 : - 14 1.75 25.8
CP-N0531-2011SZ 330 1.400 0.650 0.790 0.60 1 : 0.5 : 0.5 18 2.00 24.5
CP-N0531-1510SZ 680 1.650 0.860 - 4.0 1 : 0.67 : - 14 1.00 40.8
Notes
  1. When ordering, please specify terminations and screening codes: e.g. CP-N0531-2011SZ.
  2. Inductance measured at 100 kHz,0.1 Vrms, 0 Adc.
  3. Leakage inductance measured at 100 kHz, 0.1 Vrms with secondary pins shorted.
  4. SRF is for the primary, measured with the secondary shorted using an Agilent/HP 4192 or equivalent.

Termination:

  • S = Tin-lead over tin over nickel over phos bronze
  • T = Tin-silver-copper over tin over over nickel over phos bronze
  • L = Tin-silver over tin over over nickel over phos bronze
Environmental
Ambient temperature range:
–55°C to +125°C
Storage temperature range:
Component: –55°C to +125°C
Tape and reel packaging: –55°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

cp-n0531_sch.GIF

Physical characteristics

cp-n0531_dim.GIF

General specification

Core Material:
Ferrite
Weight:
505 – 615 mg
Packaging:
250/7′′ reel; Plastic tape: 16 mm wide, 0.36 mm thick, 20 mm pocket spacing, 5.54 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.