Close up of ST511TCB
Datasheet 3D Model

ST511TCB Series

Current Sense Transformers

ST511TCB Series offers very low primary DC resistance.
  • Small surface mount current sensors.
  • Sensed current up to 20 A; Frequency range up to 1 MHz.
  • 500 Vrms, one minute isolation (hipot) between windings.
  • Designed for:
    • Continuous AC current monitoring in switched-mode power supply
    • Overload and short-circuit protection
    • Current measurement in traction motor and battery management systems in conventional and xEV (EV, HEV, FCEV) vehicles.
  • Can also be used in 48 V vehicle electrical systems.
  • 260°C compatible. Tin-silver-copper over tin over nickel over copper.

Looking for the commercial version of this part? See Coilcraft CST7030 Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance
min (mH) 2
DCR max (Ω) Turns Ratio Volt-time
product (V-µs) 3
Frequency (kHz) Sensed current max (A) 4 Terminating
resistance RT (Ω) 5
Isolation
Voltage (Vrms)
pri sec Pri1 : Sec1
ST511TCB1020L_ 0.053 0.0015 0.4200 1 : 20 6.4 78 1000 20.0 1.0 500
ST511TCB1050L_ 0.333 0.0015 2.7600 1 : 50 16 31 1000 20.0 2.5 500
ST511TCB1070L_ 0.652 0.0015 5.0400 1 : 70 22.4 22 1000 20.0 3.5 500
ST511TCB1100L_ 1.330 0.0015 10.6800 1 : 100 32 16 1000 20.0 5.0 500
ST511TCB1150L_ 2.993 0.0015 22.3000 1 : 150 48 10 1000 20.0 7.5 500
Notes
  1. When ordering, please specify screening code: e.g. ST511TCB1150LZ.
  2. Inductance measured between secondary pins at 100 kHz, 0.1 Vrms, 0 Adc.
  3. Volt-time product is for the secondary, between pin 1 and 2.
  4. Primary current of 20 A causes less than 25°C temperature rise from 25°C ambient. Higher current causes a greater temperature rise (see Temperature Rise vs Current curve).
  5. Terminating resistance (RT) value is based on 1 Volt output with 20 Amps flowing through the primary. Varying terminating resistance increases or decreases output Voltage/Ampere according to the following equation: RT = Vout × Nsec/Iin.

Screening:

  • Z = Unscreened
  • H = Group A screening per Coilcraft CP-SA-10001
  • Screening performed to the document’s latest revision.
  • Lot qualification (Group B) available.
  • Custom testing also available.
  • Country of origin restrictions available; prefix option G
Environmental
Ambient temperature range:
–40°C to +125°C.
Storage temperature range:
Component: –55°C to +165°C.
Tape and reel packaging: –40°C to +80°C.
Maximum part temperature:
+165°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Temperature Rise vs Current

Schematics

st511tcb.png

Physical characteristics

st511tcb_dim.png

General specification

Core Material:
Ferrite
Weight:
0.16 g
Packaging:
600/7″ reel; 2500/13″ reel Plastic tape: 16 mm wide, 0.35 mm thick, 8 mm pocket spacing, 3.0 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. See Doc787_PCB_Washing.pdf.