Request Quote:
;

CP-N0530-0302

For more information and specification about the part.

Go to series

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance
min (µH)
DCR max (Ω) Turns Ratio Volt-time
product (V-µs) 3
Frequency (kHz) Sensed current (A) 4 Terminating
resistance RT (Ω) 5
Isolation
Voltage (Vrms)
pri ref sec max pri ref : Sec1
CP-N0530-0302SZ 180 0.0007 0.87 1 : 30 16.2 31 1000 10.0 3.0 500
Notes
  1. When ordering, specify termination and screening codes: e.g. CP-N0530-1252SZ.
  2. Inductance measured between secondary pins at 100 kHz, 0.1 Vrms.
  3. Volt-time product is for the secondary, between pin 6 and 4 for CP-N0530-xxx1 and between pin 1 and 3 for CP-N0530-xxx2.
  4. Primary current of 10 A causes approximately 25°C temperature rise from 25°C ambient. Higher current causes a greater temperature rise (see Temperature Rise vs Current curve).
  5. Terminating resistance (RT) value is based on 1 Volt output with 10 Amps flowing through the primary. Varying terminating resistance increases or decreases output Voltage/Ampere according to the following equation: RT (Ohms) = Vout × Nsec/Iin.

Termination:

  • S = Tin-lead (63/37)
  • T = RoHS Tin-silver-copper (95.5/4/0.5)

Screening:

  • Z = Unscreened
  • H = Coilcraft CP-SA-10001 Group A
  • 1 =EEE-INST-002 (Family 1) Level 1
  • 2 =EEE-INST-002 (Family 1) Level 2
  • 3 =EEE-INST-002 (Family 1) Level 3
  • 4 = MIL-STD-981 (Family 03) Class B
  • 5 = MIL-STD-981 (Family 03) Class S
  • F =ESCC3201 (F4 operational life performed at 105°C)
  • Screening performed to the document’s latest revision.
  • Lot qualification (Group B) available.
  • Testing T and U have been replaced with more detailed codes 4, 5, and 1, 2, 3, respectively. Codes T and U can still be used, if necessary. Custom testing also available.
Environmental
Ambient temperature range:
–55°C to +125°C
Storage temperature range:
Component: –55°C to +155°C.
Tape and reel packaging: –55°C to +80°C
Maximum part temperature:
+155°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Temperature Rise vs Current

Schematics

cpn0530_schematics-(1).PNGcpn0530_pinouts-(1).PNG

Physical characteristics

General specification

Core Material:
Ferrite
Weight:
0.4 g
Packaging:
250/7′′ reel Plastic tape: 16 mm wide, 0.35 mm thick, 12 mm pocket spacing, 5.6 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.