Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (Ω) 3 |
Isolation Voltage (V) |
Leakage Inductance (µH) 5 |
---|---|---|---|---|---|
ML412PJD391NLZ | 0.39 | 30 | 0.071 | 100 | 0.080 |
ML412PJD561MLZ | 0.56 | 20 | 0.079 | 100 | 0.080 |
ML412PJD102MLZ | 1.0 | 20 | 0.13 | 100 | 0.090 |
ML412PJD152MLZ | 1.5 | 20 | 0.20 | 100 | 0.11 |
ML412PJD182MLZ | 1.8 | 20 | 0.27 | 100 | 0.13 |
ML412PJD222MLZ | 2.2 | 20 | 0.30 | 100 | 0.14 |
ML412PJD332MLZ | 3.3 | 20 | 0.34 | 100 | 0.16 |
ML412PJD472MLZ | 4.7 | 20 | 0.50 | 100 | 0.18 |
ML412PJD682MLZ | 6.8 | 20 | 0.62 | 100 | 0.22 |
ML412PJD103MLZ | 10 | 20 | 1.0 | 100 | 0.28 |
ML412PJD153MLZ | 15 | 20 | 1.4 | 100 | 0.37 |
ML412PJD183MLZ | 18 | 20 | 1.6 | 100 | 0.42 |
ML412PJD223MLZ | 22 | 20 | 1.9 | 100 | 0.48 |
ML412PJD333MLZ | 33 | 20 | 2.8 | 100 | 0.63 |
ML412PJD473MLZ | 47 | 20 | 4.0 | 100 | 0.81 |
ML412PJD683MLZ | 68 | 20 | 6.1 | 100 | 1.1 |
ML412PJD104MLZ | 100 | 20 | 8.5 | 100 | 1.5 |
ML412PJD124MLZ | 120 | 20 | 9.2 | 100 | 1.8 |
ML412PJD154MLZ | 150 | 20 | 12.4 | 100 | 2.2 |
ML412PJD184MLZ | 180 | 20 | 15.3 | 100 | 2.8 |
ML412PJD224MLZ | 220 | 20 | 18.6 | 100 | 3.6 |
ML412PJD334MLZ | 330 | 20 | 27.7 | 100 | 5.2 |
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (Ω) 3 | SRF Typ (MHz) 4 | Coupling coefficient |
Leakage Inductance (µH) 5 |
Isat (A) 6 | Irms (A) | |||
---|---|---|---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | both windings 7 | one winding 8 | |||||||
ML412PJD391NLZ | 0.39 | 30 | 0.071 | 289 | 0.89 | 0.080 | 3.2 | 3.3 | 3.4 | 1.45 | 2.05 |
ML412PJD561MLZ | 0.56 | 20 | 0.079 | 235 | 0.93 | 0.080 | 2.7 | 2.8 | 2.8 | 1.37 | 1.94 |
ML412PJD102MLZ | 1.0 | 20 | 0.13 | 160 | 0.95 | 0.090 | 2.0 | 2.1 | 2.2 | 1.08 | 1.52 |
ML412PJD152MLZ | 1.5 | 20 | 0.20 | 140 | 0.96 | 0.11 | 1.6 | 1.7 | 1.8 | 0.86 | 1.20 |
ML412PJD182MLZ | 1.8 | 20 | 0.27 | 135 | 0.96 | 0.13 | 1.5 | 1.6 | 1.6 | 0.78 | 1.10 |
ML412PJD222MLZ | 2.2 | 20 | 0.30 | 110 | 0.97 | 0.14 | 1.5 | 1.6 | 1.6 | 0.75 | 1.05 |
ML412PJD332MLZ | 3.3 | 20 | 0.34 | 90.0 | 0.98 | 0.16 | 1.0 | 1.1 | 1.2 | 0.67 | 0.94 |
ML412PJD472MLZ | 4.7 | 20 | 0.50 | 79.0 | 0.98 | 0.18 | 0.86 | 0.87 | 0.88 | 0.54 | 0.76 |
ML412PJD682MLZ | 6.8 | 20 | 0.62 | 58.0 | 0.98 | 0.22 | 0.77 | 0.78 | 0.79 | 0.49 | 0.69 |
ML412PJD103MLZ | 10 | 20 | 1.0 | 48.0 | 0.99 | 0.28 | 0.58 | 0.59 | 0.60 | 0.38 | 0.53 |
ML412PJD153MLZ | 15 | 20 | 1.4 | 35.0 | 0.99 | 0.37 | 0.49 | 0.50 | 0.51 | 0.32 | 0.46 |
ML412PJD183MLZ | 18 | 20 | 1.6 | 33.0 | 0.99 | 0.42 | 0.46 | 0.47 | 0.48 | 0.31 | 0.44 |
ML412PJD223MLZ | 22 | 20 | 1.9 | 30.0 | 0.99 | 0.48 | 0.42 | 0.43 | 0.44 | 0.28 | 0.40 |
ML412PJD333MLZ | 33 | 20 | 2.8 | 23.0 | 0.99 | 0.63 | 0.34 | 0.35 | 0.36 | 0.23 | 0.32 |
ML412PJD473MLZ | 47 | 20 | 4.0 | 17.0 | 0.99 | 0.81 | 0.28 | 0.29 | 0.30 | 0.19 | 0.27 |
ML412PJD683MLZ | 68 | 20 | 6.1 | 14.0 | 0.99 | 1.1 | 0.24 | 0.25 | 0.26 | 0.16 | 0.22 |
ML412PJD104MLZ | 100 | 20 | 8.5 | 11.0 | 0.99 | 1.5 | 0.20 | 0.21 | 0.22 | 0.13 | 0.19 |
ML412PJD124MLZ | 120 | 20 | 9.2 | 9.0 | 0.99 | 1.8 | 0.19 | 0.20 | 0.20 | 0.13 | 0.18 |
ML412PJD154MLZ | 150 | 20 | 12.4 | 8.0 | 0.99 | 2.2 | 0.16 | 0.17 | 0.18 | 0.11 | 0.16 |
ML412PJD184MLZ | 180 | 20 | 15.3 | 7.5 | 0.99 | 2.8 | 0.15 | 0.16 | 0.17 | 0.10 | 0.14 |
ML412PJD224MLZ | 220 | 20 | 18.6 | 6.0 | 0.99 | 3.6 | 0.13 | 0.14 | 0.15 | 0.09 | 0.13 |
ML412PJD334MLZ | 330 | 20 | 27.7 | 5.0 | 0.99 | 5.2 | 0.11 | 0.12 | 0.12 | 0.07 | 0.10 |