Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ± 5%) |
Q min 3 | SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (mA) 6 |
---|---|---|---|---|---|
AE336RBA3N0JAZ | 3.0 @ 250 MHz | 71 @ 1000 MHz | 5000 | 0.105 | 800 |
AE336RBA050JAZ | 5.6 @ 250 MHz | 63 @ 1000 MHz | 4420 | 0.100 | 600 |
AE336RBA110JAZ | 11 @ 250 MHz | 54 @ 500 MHz | 2975 | 0.144 | 600 |
AE336RBA330JAZ | 33 @ 250 MHz | 57 @ 500 MHz | 1530 | 0.332 | 500 |
AE336RBA121JAZ | 120 @ 150 MHz | 51 @ 250 MHz | 893 | 0.575 | 380 |
AE336RBA151JAZ | 150 @ 100 MHz | 32 @ 100 MHz | 822 | 0.628 | 340 |
AE336RBA231JAZ | 230 @ 100 MHz | 32 @ 100 MHz | 613 | 1.040 | 270 |
AE336RBA321JAZ | 320 @ 100 MHz | 33 @ 100 MHz | 519 | 1.580 | 230 |
AE336RBA471JAZ | 470 @ 50 MHz | 30 @ 100 MHz | 315 | 1.470 | 230 |
AE336RBA681JAZ | 680 @ 25 MHz | 23 @ 50 MHz | 242 | 2.240 | 190 |
AE336RBA102JAZ | 1000 @ 25 MHz | 22 @ 25 MHz | 220 | 3.000 | 150 |
AE336RBA222JAZ | 2200 @ 25 MHz | 18 @ 25 MHz | 85 | 4.800 | 140 |
AE336RBA332JAZ | 3300 @ 25 MHz | 22 @ 25 MHz | 110 | 8.070 | 80 |