Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | Q min 3 | SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (mA) |
---|---|---|---|---|---|---|
ST450RAA102JRZ | 1.0 @ 7.9 MHz | 5 | 59 @ 50.0 MHz | 260 | 1.1 | 390 |
ST450RAA122JRZ | 1.2 @ 7.9 MHz | 5 | 54 @ 50.0 MHz | 230 | 1.2 | 360 |
ST450RAA152JRZ | 1.5 @ 7.9 MHz | 5,2 | 57 @ 50.0 MHz | 210 | 1.6 | 320 |
ST450RAA182JRZ | 1.8 @ 7.9 MHz | 5 | 57 @ 50.0 MHz | 190 | 2.0 | 270 |
ST450RAA222JRZ | 2.2 @ 7.9 MHz | 5,2 | 52 @ 50.0 MHz | 170 | 2.2 | 250 |
ST450RAA272JRZ | 2.7 @ 7.9 MHz | 5,2 | 53 @ 50.0 MHz | 160 | 3.2 | 200 |
ST450RAA332JRZ | 3.3 @ 7.9 MHz | 5,2 | 53 @ 50.0 MHz | 145 | 3.8 | 200 |
ST450RAA392JRZ | 3.9 @ 7.9 MHz | 5,2 | 53 @ 50.0 MHz | 130 | 5.0 | 175 |
ST450RAA472JRZ | 4.7 @ 7.9 MHz | 5 | 32 @ 10.0 MHz | 115 | 5.4 | 165 |
ST450RAA562JRZ | 5.6 @ 7.9 MHz | 5 | 32 @ 10.0 MHz | 100 | 5.7 | 160 |
ST450RAA682JRZ | 6.8 @ 7.9 MHz | 5 | 32 @ 10.0 MHz | 90 | 6.6 | 155 |
ST450RAA822JRZ | 8.2 @ 7.9 MHz | 5,2 | 32 @ 10.0 MHz | 80 | 7.0 | 145 |
ST450RAA103JRZ | 10.0 @ 7.9 MHz | 5 | 32 @ 10.0 MHz | 70 | 7.7 | 125 |
ST450RAA123JRZ | 12.0 @ 2.5 MHz | 5 | 26 @ 5.0 MHz | 60 | 8.7 | 125 |
ST450RAA153JRZ | 15.0 @ 2.5 MHz | 5 | 26 @ 5.0 MHz | 50 | 9.6 | 120 |
ST450RAA183JRZ | 18.0 @ 2.5 MHz | 5 | 28 @ 5.0 MHz | 40 | 10.5 | 115 |
ST450RAA223JRZ | 22.0 @ 2.5 MHz | 5,2 | 28 @ 5.0 MHz | 40 | 11.5 | 110 |
ST450RAA273JRZ | 27.0 @ 2.5 MHz | 5 | 28 @ 5.0 MHz | 30 | 12.5 | 105 |
ST450RAA333JRZ | 33.0 @ 2.5 MHz | 5,2 | 24 @ 2.5 MHz | 20 | 13.5 | 105 |