Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | Q min 3 | SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (mA) |
---|---|---|---|---|---|---|
ML450RAA102JLZ | 1.0 @ 7.9 MHz | 5,2 | 59 @ 50.0 MHz | 260 | 1.1 | 390 |
ML450RAA122JLZ | 1.2 @ 7.9 MHz | 5,2 | 54 @ 50.0 MHz | 230 | 1.2 | 360 |
ML450RAA152_LZ | 1.5 @ 7.9 MHz | 5,2 | 57 @ 50.0 MHz | 210 | 1.6 | 320 |
ML450RAA182JLZ | 1.8 @ 7.9 MHz | 5,2 | 57 @ 50.0 MHz | 190 | 2.0 | 270 |
ML450RAA222JLZ | 2.2 @ 7.9 MHz | 5,2 | 52 @ 50.0 MHz | 170 | 2.2 | 250 |
ML450RAA272JLZ | 2.7 @ 7.9 MHz | 5,2 | 53 @ 50.0 MHz | 160 | 3.2 | 200 |
ML450RAA332JLZ | 3.3 @ 7.9 MHz | 5,2 | 53 @ 50.0 MHz | 145 | 3.8 | 200 |
ML450RAA392_LZ | 3.9 @ 7.9 MHz | 5,2 | 53 @ 50.0 MHz | 130 | 5.0 | 175 |
ML450RAA472JLZ | 4.7 @ 7.9 MHz | 5,2 | 32 @ 10.0 MHz | 115 | 5.4 | 165 |
ML450RAA562JLZ | 5.6 @ 7.9 MHz | 5 | 32 @ 10.0 MHz | 100 | 5.7 | 160 |
ML450RAA682JLZ | 6.8 @ 7.9 MHz | 5 | 32 @ 10.0 MHz | 90 | 6.6 | 155 |
ML450RAA822JLZ | 8.2 @ 7.9 MHz | 5,2 | 32 @ 10.0 MHz | 80 | 7.0 | 145 |
ML450RAA103JLZ | 10.0 @ 7.9 MHz | 5 | 32 @ 10.0 MHz | 70 | 7.7 | 125 |
ML450RAA123JLZ | 12.0 @ 2.5 MHz | 5 | 26 @ 5.0 MHz | 60 | 8.7 | 125 |
ML450RAA153JLZ | 15.0 @ 2.5 MHz | 5 | 26 @ 5.0 MHz | 50 | 9.6 | 120 |
ML450RAA183JLZ | 18.0 @ 2.5 MHz | 5 | 28 @ 5.0 MHz | 40 | 10.5 | 115 |
ML450RAA223_LZ | 22.0 @ 2.5 MHz | 5,2 | 28 @ 5.0 MHz | 40 | 11.5 | 110 |
ML450RAA273JLZ | 27.0 @ 2.5 MHz | 5 | 28 @ 5.0 MHz | 30 | 12.5 | 105 |
ML450RAA333_LZ | 33.0 @ 2.5 MHz | 5,2 | 24 @ 2.5 MHz | 20 | 13.5 | 105 |