Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) | Q min 3 | SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (mA) | Color code 6 |
---|---|---|---|---|---|---|---|
ST413RAA100_RZ | 10 @ 50.0 MHz | 5,2 | 44 @ 500 MHz | 3060 | 0.08 | 900 | Black |
ST413RAA120_RZ | 12 @ 50.0 MHz | 5,2 | 45 @ 500 MHz | 2680 | 0.09 | 900 | Red |
ST413RAA150_RZ | 15 @ 50.0 MHz | 5,2 | 50 @ 500 MHz | 2220 | 0.10 | 850 | Orange |
ST413RAA180_RZ | 18 @ 50.0 MHz | 5,2,1 | 50 @ 350 MHz | 2200 | 0.11 | 900 | Yellow |
ST413RAA220_RZ | 22 @ 50.0 MHz | 5,2,1 | 55 @ 350 MHz | 2100 | 0.12 | 900 | Blue |
ST413RAA270_RZ | 27 @ 50.0 MHz | 5,2 | 55 @ 350 MHz | 1380 | 0.13 | 900 | Black |
ST413RAA330_RZ | 33 @ 50.0 MHz | 5,2 | 60 @ 350 MHz | 1600 | 0.14 | 850 | Orange |
ST413RAA390_RZ | 39 @ 50.0 MHz | 5,2 | 60 @ 350 MHz | 1420 | 0.15 | 850 | Violet |
ST413RAA470_RZ | 47 @ 50.0 MHz | 5,2,1 | 65 @ 350 MHz | 1420 | 0.16 | 820 | Red |
ST413RAA560_RZ | 56 @ 50.0 MHz | 5,2,1 | 60 @ 350 MHz | 1140 | 0.18 | 780 | Yellow |
ST413RAA680_RZ | 68 @ 50.0 MHz | 5,2,1 | 46 @ 100 MHz | 1140 | 0.20 | 710 | Gray |
ST413RAA820_RZ | 82 @ 50.0 MHz | 5,2,1 | 48 @ 100 MHz | 940 | 0.22 | 710 | Red |
ST413RAA101_RZ | 100 @ 25.0 MHz | 5,2,1 | 37 @ 100 MHz | 900 | 0.56 | 440 | Violet |
ST413RAA121_RZ | 120 @ 25.0 MHz | 5,2,1 | 40 @ 100 MHz | 840 | 0.63 | 410 | White |
ST413RAA151_RZ | 150 @ 25.0 MHz | 5,2,1 | 40 @ 100 MHz | 740 | 0.70 | 400 | Red |
ST413RAA181_RZ | 180 @ 25.0 MHz | 5,2,1 | 38 @ 100 MHz | 680 | 0.77 | 390 | Orange |
ST413RAA221_RZ | 220 @ 25.0 MHz | 5,2,1 | 40 @ 100 MHz | 580 | 0.84 | 370 | Green |
ST413RAA271_RZ | 270 @ 25.0 MHz | 5,2,1 | 45 @ 100 MHz | 540 | 0.91 | 330 | White |
ST413RAA331_RZ | 330 @ 25.0 MHz | 5,2,1 | 45 @ 100 MHz | 500 | 1.05 | 330 | Orange |
ST413RAA391_RZ | 390 @ 25.0 MHz | 5,2,1 | 45 @ 100 MHz | 480 | 1.12 | 310 | Blue |
ST413RAA471_RZ | 470 @ 25.0 MHz | 5,2,1 | 45 @ 100 MHz | 400 | 1.19 | 280 | Black |
ST413RAA561_RZ | 560 @ 25.0 MHz | 5,2,1 | 40 @ 100 MHz | 360 | 1.33 | 280 | Green |
ST413RAA621_RZ | 620 @ 25.0 MHz | 5,2,1 | 45 @ 100 MHz | 360 | 1.40 | 270 | Blue |
ST413RAA681_RZ | 680 @ 25.0 MHz | 5,2,1 | 45 @ 100 MHz | 345 | 1.47 | 270 | Gray |
ST413RAA751_RZ | 750 @ 25.0 MHz | 5,2,1 | 45 @ 100 MHz | 335 | 1.54 | 270 | Black |
ST413RAA821_RZ | 820 @ 25.0 MHz | 5,2,1 | 45 @ 100 MHz | 310 | 1.61 | 250 | Brown |
ST413RAA911_RZ | 910 @ 25.0 MHz | 5,2,1 | 35 @ 50.0 MHz | 280 | 1.68 | 250 | Red |
ST413RAA102_RZ | 1000 @ 25.0 MHz | 5,2,1 | 34 @ 50.0 MHz | 280 | 1.75 | 230 | Yellow |
ST413RAA122_RZ | 1200 @ 7.9 MHz | 5,2 | 32 @ 50.0 MHz | 220 | 2.00 | 230 | Blue |
ST413RAA152_RZ | 1500 @ 7.9 MHz | 5,2 | 28 @ 50.0 MHz | 180 | 2.30 | 220 | Gray |
ST413RAA182_RZ | 1800 @ 7.9 MHz | 5,2 | 28 @ 50.0 MHz | 160 | 2.60 | 210 | Brown |
ST413RAA222_RZ | 2200 @ 7.9 MHz | 5,2 | 19 @ 7.9 MHz | 150 | 2.80 | 190 | Orange |
ST413RAA272_RZ | 2700 @ 7.9 MHz | 5,2 | 20 @ 7.9 MHz | 110 | 3.20 | 180 | Green |
ST413RAA332_RZ | 3300 @ 7.9 MHz | 5,2 | 20 @ 7.9 MHz | 110 | 3.40 | 160 | Violet |
ST413RAA392_RZ | 3900 @ 7.9 MHz | 5,2 | 20 @ 7.9 MHz | 85.0 | 3.60 | 160 | Gray |
ST413RAA472_RZ | 4700 @ 7.9 MHz | 5,2 | 13 @ 2.5 MHz | 75.0 | 4.00 | 160 | White |
ST413RAA562JRZ | 5600 @ 7.9 MHz | 5 | 14 @ 2.5 MHz | 20.0 | 4.00 | 150 | Black |
ST413RAA682JRZ | 6800 @ 7.9 MHz | 5 | 14 @ 2.5 MHz | 40.0 | 4.90 | 150 | Brown |
ST413RAA822JRZ | 8200 @ 2.5 MHz | 5 | 14 @ 2.5 MHz | 25.0 | 6.50 | 110 | Red |