Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) | Q min 3 | SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (mA) | Color code |
---|---|---|---|---|---|---|---|
ST336RAE030JRZ | 3.3 @ 250 MHz | 5 | 27 @ 1000 MHz | > 5000 | 0.08 | 600 | Black |
ST336RAE060JRZ | 6.8 @ 250 MHz | 5 | 41 @ 1000 MHz | > 5000 | 0.11 | 600 | Brown |
ST336RAE080JRZ | 8.2 @ 250 MHz | 5 | 46 @ 1000 MHz | 4700 | 0.12 | 600 | Red |
ST336RAE100JRZ | 10 @ 250 MHz | 5 | 38 @ 500 MHz | 4200 | 0.10 | 600 | Blue |
ST336RAE120JRZ | 12 @ 250 MHz | 5 | 33 @ 500 MHz | 4000 | 0.15 | 600 | Orange |
ST336RAE150JRZ | 15 @ 250 MHz | 5 | 40 @ 500 MHz | 3400 | 0.17 | 600 | Yellow |
ST336RAE180JRZ | 18 @ 250 MHz | 5 | 40 @ 500 MHz | 3300 | 0.20 | 600 | Green |
ST336RAE220_RZ | 22 @ 250 MHz | 5,2 | 49 @ 500 MHz | 2600 | 0.22 | 500 | Blue |
ST336RAE270_RZ | 27 @ 250 MHz | 5,2 | 49 @ 500 MHz | 2500 | 0.25 | 500 | Violet |
ST336RAE330_RZ | 33 @ 250 MHz | 5,2 | 55 @ 500 MHz | 2050 | 0.27 | 500 | Gray |
ST336RAE390_RZ | 39 @ 250 MHz | 5,2 | 57 @ 500 MHz | 2000 | 0.29 | 500 | White |
ST336RAE470_RZ | 47 @ 200 MHz | 5,2 | 60 @ 500 MHz | 1650 | 0.31 | 500 | Black |
ST336RAE560_RZ | 56 @ 200 MHz | 5,2,1 | 60 @ 500 MHz | 1550 | 0.34 | 500 | Brown |
ST336RAE680_RZ | 68 @ 200 MHz | 5,2,1 | 60 @ 500 MHz | 1450 | 0.38 | 500 | Red |
ST336RAE820_RZ | 82 @ 150 MHz | 5,2,1 | 65 @ 500 MHz | 1300 | 0.42 | 400 | Orange |
ST336RAE101_RZ | 100 @ 150 MHz | 5,2,1 | 65 @ 500 MHz | 1200 | 0.46 | 400 | Yellow |
ST336RAE121_RZ | 120 @ 150 MHz | 5,2,1 | 50 @ 250 MHz | 1100 | 0.51 | 400 | Green |
ST336RAE151_RZ | 150 @ 100 MHz | 5,2,1 | 48 @ 250 MHz | 920 | 0.56 | 400 | Blue |
ST336RAE181_RZ | 180 @ 100 MHz | 5,2,1 | 47 @ 250 MHz | 870 | 0.64 | 400 | Violet |
ST336RAE221_RZ | 220 @ 100 MHz | 5,2 | 47 @ 250 MHz | 850 | 0.70 | 400 | Gray |