Part number |
Inductance (nH)
(Tolerance: ± 5%) |
900 MHz | 1.7 GHz |
Q min
@ 250 MHz |
SRF min (GHz) | DCR max (mĪ©) | Imax (mA) | ||
---|---|---|---|---|---|---|---|---|---|
L typ | Q typ | L typ | Q typ | ||||||
ST312RAK2N4JRZ | 2.4 | 2270 | 55 | 2280 | 81 | 20 | 5.0 | 52.0 | 800 |