Part number |
Inductance (nH)
(Tolerance: ± 5%) |
900 MHz | 1.7 GHz |
Q min
@ 250 MHz |
SRF min (GHz) | DCR max (mĪ©) | Imax (mA) | ||
---|---|---|---|---|---|---|---|---|---|
L typ | Q typ | L typ | Q typ | ||||||
ST312RAK2N0JRZ | 2.0 | 1980 | 46 | 1980 | 70 | 28 | 5.0 | 34.0 | 800 |