Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) | 900 MHz | 1.7 GHz | Q min 3 | SRF min (GHz) 4 | DCR max (Ω) 5 | Imax (mA) | ||
---|---|---|---|---|---|---|---|---|---|---|
L typ | Q typ 3 | L typ | Q typ 3 | |||||||
ST235RAG1N0JRZ | 1.0 @ 250 MHz | 5 | 0.97 | 46 | 0.99 | 72 | 18 @ 250 MHz | > 5.00 | 0.030 | 700 |
ST235RAG2N0JRZ | 2.0 @ 250 MHz | 5 | 1.96 | 58 | 1.98 | 85 | 21 @ 250 MHz | > 5.00 | 0.038 | 700 |
ST235RAG2N2JRZ | 2.2 @ 250 MHz | 5 | 2.17 | 60 | 2.17 | 86 | 24 @ 250 MHz | > 5.00 | 0.038 | 700 |
ST235RAG2N4_RZ | 2.4 @ 250 MHz | 5,2 | 2.37 | 60 | 2.38 | 83 | 26 @ 250 MHz | > 5.00 | 0.042 | 700 |
ST235RAG2N7_RZ | 2.7 @ 250 MHz | 5,2 | 26.6 | 62 | 2.68 | 85 | 18 @ 250 MHz | > 5.00 | 0.090 | 510 |
ST235RAG3N3_RZ | 3.3 @ 250 MHz | 5,2 | 3.26 | 66 | 3.28 | 95 | 26 @ 250 MHz | > 5.00 | 0.045 | 700 |
ST235RAG3N6_RZ | 3.6 @ 250 MHz | 5,2 | 3.56 | 65 | 3.58 | 94 | 31 @ 250 MHz | > 5.00 | 0.045 | 700 |
ST235RAG3N9_RZ | 3.9 @ 250 MHz | 5,2 | 3.87 | 64 | 3.91 | 98 | 31 @ 250 MHz | > 5.00 | 0.045 | 700 |
ST235RAG4N3_RZ | 4.3 @ 250 MHz | 5,2 | 4.26 | 63 | 4.33 | 90 | 25 @ 250 MHz | > 5.00 | 0.055 | 700 |
ST235RAG4N7_RZ | 4.7 @ 250 MHz | 5,2 | 4.67 | 58 | 4.74 | 83 | 24 @ 250 MHz | > 5.00 | 0.085 | 700 |
ST235RAG5N1_RZ | 5.1 @ 250 MHz | 5,2 | 5.07 | 54 | 5.16 | 76 | 18 @ 250 MHz | > 5.00 | 0.125 | 510 |
ST235RAG5N6_RZ | 5.6 @ 250 MHz | 5,2 | 5.56 | 73 | 5.66 | 105 | 29 @ 250 MHz | > 4.70 | 0.055 | 700 |
ST235RAG6N2_RZ | 6.2 @ 250 MHz | 5,2 | 6.18 | 73 | 6.25 | 100 | 27 @ 250 MHz | > 4.20 | 0.055 | 700 |
ST235RAG6N8_RZ | 6.8 @ 250 MHz | 5,2 | 6.78 | 68 | 6.97 | 94 | 27 @ 250 MHz | > 4.00 | 0.070 | 700 |
ST235RAG7N5_RZ | 7.5 @ 250 MHz | 5,2 | 7.49 | 60 | 7.77 | 82 | 23 @ 250 MHz | 3.80 | 0.100 | 690 |
ST235RAG8N2_RZ | 8.2 @ 250 MHz | 5,2 | 8.1 | 68 | 8.4 | 95 | 27 @ 250 MHz | 3.80 | 0.065 | 700 |
ST235RAG8N7_RZ | 8.7 @ 250 MHz | 5,2 | 8.73 | 66 | 9.04 | 95 | 26 @ 250 MHz | 3.40 | 0.070 | 700 |
ST235RAG9N0_RZ | 9.0 @ 250 MHz | 5,2 | 8.99 | 67 | 9.21 | 92 | 30 @ 250 MHz | 3.60 | 0.080 | 700 |
ST235RAG9N5_RZ | 9.5 @ 250 MHz | 5,2 | 9.52 | 64 | 9.97 | 90 | 25 @ 250 MHz | 3.40 | 0.090 | 700 |
ST235RAG10N_RZ | 10 @ 250 MHz | 5,2 | 9.98 | 62 | 10.4 | 90 | 24 @ 250 MHz | 3.20 | 0.110 | 700 |
ST235RAG11N_RZ | 11 @ 250 MHz | 5,2 | 11 | 68 | 11.6 | 98 | 27 @ 250 MHz | 3.20 | 0.092 | 700 |
ST235RAG12N_RZ | 12 @ 250 MHz | 5,2 | 12 | 66 | 12.6 | 100 | 27 @ 250 MHz | 3.00 | 0.100 | 700 |
ST235RAG13N_RZ | 13 @ 250 MHz | 5,2 | 13.1 | 62 | 13.9 | 82 | 23 @ 250 MHz | 2.95 | 0.155 | 600 |
ST235RAG15N_RZ | 15 @ 250 MHz | 5,2 | 15.1 | 62 | 16 | 85 | 25 @ 250 MHz | 2.70 | 0.115 | 700 |
ST235RAG16N_RZ | 16 @ 250 MHz | 5,2 | 16.2 | 57 | 17.3 | 77 | 26 @ 250 MHz | 2.55 | 0.150 | 580 |
ST235RAG18N_RZ | 18 @ 250 MHz | 5,2 | 18.2 | 58 | 19.5 | 74 | 25 @ 250 MHz | 2.40 | 0.125 | 650 |
ST235RAG19N_RZ | 19 @ 250 MHz | 5,2 | 19.2 | 61 | 20.7 | 88 | 25 @ 250 MHz | 2.20 | 0.150 | 600 |
ST235RAG20N_RZ | 20 @ 250 MHz | 5,2 | 20.3 | 58 | 22 | 76 | 24 @ 250 MHz | 2.15 | 0.185 | 520 |
ST235RAG21N_RZ | 21 @ 250 MHz | 5,2 | 21.3 | 48 | 23.2 | 62 | 24 @ 250 MHz | 2.20 | 0.460 | 340 |
ST235RAG22N_RZ | 22 @ 250 MHz | 5,2 | 22.3 | 60 | 24.4 | 74 | 26 @ 250 MHz | 1.80 | 0.165 | 570 |
ST235RAG23N_RZ | 23 @ 250 MHz | 5,2 | 23.3 | 60 | 25.5 | 77 | 25 @ 250 MHz | 1.75 | 0.165 | 520 |
ST235RAG24N_RZ | 24 @ 250 MHz | 5,2 | 24.5 | 55 | 27.1 | 71 | 25 @ 250 MHz | 1.75 | 0.210 | 480 |
ST235RAG25N_RZ | 25 @ 250 MHz | 5,2 | 25.5 | 57 | 28.3 | 73 | 24 @ 250 MHz | 1.75 | 0.260 | 440 |
ST235RAG26N_RZ | 26 @ 250 MHz | 5,2 | 26.6 | 56 | 29.3 | 74 | 24 @ 250 MHz | 1.75 | 0.290 | 440 |
ST235RAG27N_RZ | 27 @ 250 MHz | 5,2 | 27.3 | 62 | 29.5 | 86 | 24 @ 250 MHz | 1.75 | 0.350 | 340 |
ST235RAG30N_RZ | 30 @ 250 MHz | 5,2 | 30.8 | 61 | 35 | 87 | 25 @ 250 MHz | 1.75 | 0.350 | 340 |
ST235RAG33N_RZ | 33 @ 250 MHz | 5,2 | 34 | 61 | 38.3 | 80 | 25 @ 250 MHz | 1.65 | 0.310 | 340 |
ST235RAG36N_RZ | 36 @ 250 MHz | 5,2 | 37.1 | 59 | 42.2 | 76 | 25 @ 250 MHz | 1.65 | 0.390 | 320 |
ST235RAG37N_RZ | 37 @ 250 MHz | 5,2 | 38.2 | 57 | 44 | 72 | 25 @ 250 MHz | 1.65 | 0.480 | 300 |
ST235RAG39N_RZ | 39 @ 250 MHz | 5,2 | 40.5 | 56 | 47 | 84 | 25 @ 250 MHz | 1.65 | 0.420 | 320 |
ST235RAG40N_RZ | 40 @ 250 MHz | 5,2 | 41.3 | 56 | 47.4 | 75 | 24 @ 250 MHz | 1.65 | 0.420 | 320 |
ST235RAG43N_RZ | 43 @ 250 MHz | 5,2 | 45 | 52 | 54.1 | 68 | 24 @ 250 MHz | 1.60 | 0.520 | 290 |
ST235RAG47N_RZ | 47 @ 250 MHz | 5,2 | 49 | 48 | 58.9 | 62 | 24 @ 250 MHz | 1.60 | 0.580 | 270 |
ST235RAG51N_RZ | 51 @ 250 MHz | 5,2 | 49.1 | 52 | 58.8 | 59 | 24 @ 250 MHz | 1.65 | 0.700 | 240 |
ST235RAG56N_RZ | 56 @ 250 MHz | 5,2 | 58.8 | 56 | 72.2 | 64 | 23 @ 250 MHz | 1.65 | 0.900 | 250 |
ST235RAG68N_RZ | 68 @ 250 MHz | 5,2 | 72.2 | 56 | 91.4 | 64 | 24 @ 250 MHz | 1.60 | 1.000 | 230 |
ST235RAG82N_RZ | 82 @ 250 MHz | 5,2 | 89.7 | 52 | - | - | 24 @ 250 MHz | 1.60 | 1.100 | 200 |
ST235RAGR10_RZ | 100 @ 250 MHz | 5,2 | - | - | - | - | 26 @ 250 MHz | 1.40 | 1.200 | 180 |
ST235RAGR12JRZ | 120 @ 250 MHz | 5 | - | - | - | - | 26 @ 250 MHz | 1.40 | 1.200 | 170 |
ST235RAGR15JRZ | 150 @ 100 MHz | 5 | - | - | - | - | 20 @ 100 MHz | 1.40 | 2.000 | 160 |
ST235RAGR18JRZ | 180 @ 100 MHz | 5 | - | - | - | - | 20 @ 100 MHz | 1.40 | 2.100 | 150 |
ST235RAGR22JRZ | 220 @ 100 MHz | 5 | - | - | - | - | 21 @ 100 MHz | 1.40 | 3.100 | 150 |