Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) | 900 MHz | 1.7 GHz |
Q min
@ 250 MHz 3 |
SRF min (GHz) 4 | DCR max (Ω) 5 | Imax (mA) | ||
---|---|---|---|---|---|---|---|---|---|---|
L typ | Q typ 3 | L typ | Q typ 3 | |||||||
AR235RAG1N0JPZ | 1.0 | 5 | 0.97 | 46 | 0.99 | 72 | 18 | > 5.00 | 0.030 | 700 |
AR235RAG2N0JPZ | 2.0 | 5 | 1.96 | 58 | 1.98 | 85 | 21 | > 5.00 | 0.038 | 700 |
AR235RAG2N2JPZ | 2.2 | 5 | 2.17 | 60 | 2.17 | 86 | 24 | > 5.00 | 0.038 | 700 |
AR235RAG2N4_PZ | 2.4 | 5,2 | 2.37 | 60 | 2.38 | 83 | 26 | > 5.00 | 0.042 | 700 |
AR235RAG2N7_PZ | 2.7 | 5,2 | 2.66 | 62 | 2.68 | 85 | 18 | > 5.00 | 0.090 | 510 |
AR235RAG3N3_PZ | 3.3 | 5,2 | 3.26 | 66 | 3.28 | 95 | 26 | > 5.00 | 0.045 | 700 |
AR235RAG3N6_PZ | 3.6 | 5,2 | 3.56 | 65 | 3.58 | 94 | 31 | > 5.00 | 0.045 | 700 |
AR235RAG3N9_PZ | 3.9 | 5,2 | 3.87 | 64 | 3.91 | 98 | 31 | > 5.00 | 0.045 | 700 |
AR235RAG4N3_PZ | 4.3 | 5,2 | 4.26 | 63 | 4.33 | 90 | 25 | > 5.00 | 0.055 | 700 |
AR235RAG4N7_PZ | 4.7 | 5,2 | 4.67 | 58 | 4.74 | 83 | 24 | > 5.00 | 0.085 | 700 |
AR235RAG5N1_PZ | 5.1 | 5,2 | 5.07 | 54 | 5.16 | 76 | 18 | > 5.00 | 0.125 | 510 |
AR235RAG5N6_PZ | 5.6 | 5,2 | 5.56 | 73 | 5.66 | 105 | 29 | 4.70 | 0.055 | 700 |
AR235RAG6N2_PZ | 6.2 | 5,2 | 6.18 | 73 | 6.25 | 100 | 27 | 4.20 | 0.055 | 700 |
AR235RAG6N8_PZ | 6.8 | 5,2 | 6.78 | 68 | 6.97 | 94 | 27 | 4.00 | 0.070 | 700 |
AR235RAG7N5_PZ | 7.5 | 5,2 | 7.49 | 60 | 7.77 | 82 | 23 | 3.80 | 0.100 | 690 |
AR235RAG8N2_PZ | 8.2 | 5,2 | 8.1 | 68 | 8.4 | 95 | 27 | 3.80 | 0.065 | 700 |
AR235RAG8N7_PZ | 8.7 | 5,2 | 8.73 | 66 | 9.04 | 95 | 26 | 3.40 | 0.070 | 700 |
AR235RAG9N0_PZ | 9.0 | 5,2 | 8.99 | 67 | 9.21 | 92 | 30 | 3.60 | 0.080 | 700 |
AR235RAG9N5_PZ | 9.5 | 5,2 | 9.52 | 64 | 9.97 | 90 | 25 | 3.40 | 0.090 | 700 |
AR235RAG10N_PZ | 10 | 5,2 | 9.98 | 62 | 10.4 | 90 | 24 | 3.20 | 0.110 | 700 |
AR235RAG11N_PZ | 11 | 5,2 | 11 | 68 | 11.6 | 98 | 27 | 3.20 | 0.092 | 700 |
AR235RAG12N_PZ | 12 | 5,2 | 12 | 66 | 12.6 | 100 | 27 | 3.00 | 0.100 | 700 |
AR235RAG13N_PZ | 13 | 5,2 | 13.1 | 62 | 13.9 | 82 | 23 | 2.95 | 0.155 | 600 |
AR235RAG15N_PZ | 15 | 5,2 | 15.1 | 62 | 16 | 85 | 25 | 2.70 | 0.115 | 700 |
AR235RAG16N_PZ | 16 | 5,2 | 16.2 | 57 | 17.3 | 77 | 26 | 2.55 | 0.150 | 580 |
AR235RAG18N_PZ | 18 | 5,2 | 18.2 | 58 | 19.5 | 74 | 25 | 2.40 | 0.125 | 650 |
AR235RAG19N_PZ | 19 | 5,2 | 19.2 | 61 | 20.7 | 88 | 25 | 2.20 | 0.150 | 600 |
AR235RAG20N_PZ | 20 | 5,2 | 20.3 | 58 | 22 | 76 | 24 | 2.15 | 0.185 | 520 |
AR235RAG21N_PZ | 21 | 5,2 | 21.3 | 48 | 23.2 | 62 | 24 | 2.20 | 0.460 | 340 |
AR235RAG22N_PZ | 22 | 5,2 | 22.3 | 60 | 24.4 | 74 | 26 | 1.80 | 0.165 | 570 |
AR235RAG23N_PZ | 23 | 5,2 | 23.3 | 60 | 25.5 | 77 | 25 | 1.75 | 0.165 | 520 |
AR235RAG24N_PZ | 24 | 5,2 | 24.5 | 55 | 27.1 | 71 | 25 | 1.75 | 0.210 | 480 |
AR235RAG25N_PZ | 25 | 5,2 | 25.5 | 57 | 28.3 | 73 | 24 | 1.75 | 0.260 | 440 |
AR235RAG26N_PZ | 26 | 5,2 | 26.6 | 56 | 29.3 | 74 | 24 | 1.75 | 0.290 | 440 |
AR235RAG27N_PZ | 27 | 5,2 | 27.3 | 62 | 29.5 | 86 | 24 | 1.75 | 0.350 | 340 |
AR235RAG30N_PZ | 30 | 5,2 | 30.8 | 61 | 35 | 87 | 25 | 1.75 | 0.350 | 340 |
AR235RAG33N_PZ | 33 | 5,2 | 34 | 61 | 38.3 | 80 | 25 | 1.65 | 0.310 | 340 |
AR235RAG36N_PZ | 36 | 5,2 | 37.1 | 59 | 42.2 | 76 | 25 | 1.65 | 0.390 | 320 |
AR235RAG37N_PZ | 37 | 5,2 | 38.2 | 57 | 44 | 72 | 25 | 1.65 | 0.480 | 300 |
AR235RAG39N_PZ | 39 | 5,2 | 40.5 | 56 | 47 | 84 | 25 | 1.65 | 0.420 | 320 |
AR235RAG40N_PZ | 40 | 5,2 | 41.3 | 56 | 47.4 | 75 | 24 | 1.65 | 0.420 | 320 |
AR235RAG43N_PZ | 43 | 5,2 | 45 | 52 | 54.1 | 68 | 24 | 1.60 | 0.520 | 290 |
AR235RAG47N_PZ | 47 | 5,2 | 49 | 48 | 58.9 | 62 | 24 | 1.60 | 0.580 | 270 |
AR235RAG51N_PZ | 51 | 5,2 | 49.1 | 52 | 58.8 | 59 | 24 | 1.65 | 0.700 | 240 |
AR235RAG56N_PZ | 56 | 5,2 | 58.8 | 56 | 72.2 | 64 | 23 | 1.65 | 0.900 | 250 |
AR235RAG68N_PZ | 68 | 5,2 | 72.2 | 56 | 91.4 | 64 | 24 | 1.60 | 1.000 | 230 |
AR235RAG82N_PZ | 82 | 5,2 | 89.7 | 52 | - | - | 24 | 1.60 | 1.100 | 200 |
AR235RAGR10_PZ | 100 | 5,2 | - | - | - | - | 26 | 1.40 | 1.200 | 180 |
AR235RAGR12JPZ | 120 | 5 | - | - | - | - | 26 | 1.40 | 1.200 | 170 |