Close up of ST214RAA4N7JRZ
3D Model Datasheet
Request Quote:
;

ST214RAA4N7

For more information and specification about the part.

Go to series

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2
(Tolerance: ± 5%)
900 MHz 1.7 GHz 2.4 GHz Q min 3 SRF (GHz) 4 DCR max (mΩ) 5 Imax (mA)
L typ Q typ 3 L typ Q typ 3 L typ Q typ 3 min typ
ST214RAA4N7JRZ 4.7 4.62 46 4.63 69 4.67 91 18 5 12 110 435
Notes
  1. When ordering, please specify termination and screening codes: e.g. ST214RAA75NJRZ.
  2. Inductance measured at 250 MHz using a Coilcraft SMD-F fixture in an Agilent/HP 4287 impedance analyzer with Coilcraft-provided correlation pieces.
  3. Q measured using an Agilent/HP 4991 with an Agilent/HP 16197 test fixture. Q min measured at 250 MHz.
  4. SRF measured using an Agilent/HP 8722ES network analyzer and a Coilcraft  CCF1235 test fixture.
  5. DCR measured on a micro-ohmmeter and a Coilcraft CCF1099 test fixture.

Termination:

  • R = Matte tin over nickel over copper over silver
  • P = Tin-lead (63/37) over tin over copper over nickel over silver.
  • Q = Tin-silver-copper (95.5/4/0.5) over tin over copper over nickel over silver.

Screening:

  • Z = Unscreened
  • H = Coilcraft CP-SA-10001 Group A
    • Screening performed to the document’s latest revision.
    • Custom testing also available.
    • Country of origin restrictions available; prefix option G
Environmental
Ambient temperature range:
–40°C to +125°C with Imax current
Storage temperature range:
Component: –55°C to +140°C
Packaging: –55°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Current

Q vs Frequency

Physical characteristics

st214raad.gif
 
A max B max C max D E F G H  
0.030 see 0.022 0.004 0.011 0.016 0.010 0.014 inches
0,76 table 0,56 0,10 0,28 0,41 0,25 0,36 mm
 
Part Number Height (in/mm)
ST214RAAN75 0.015 / 0,38
ST214RAA1N7 0.015 / 0,38
ST214RAA3N0 0.015 / 0,38
ST214RAA4N7 0.015 / 0,38
ST214RAA5N1 0.015 / 0,38
ST214RAA5N6 0.015 / 0,38
ST214RAA6N2 0.015 / 0,38
ST214RAA6N8 0.015 / 0,38
ST214RAA7N5 0.015 / 0,38
ST214RAA8N2 0.015 / 0,38
ST214RAA9N0 0.015 / 0,38
ST214RAA10N 0.015 / 0,38
ST214RAA11N 0.015 / 0,38
ST214RAA12N 0.013 / 0,33
ST214RAA15N 0.013 / 0,33
ST214RAA16N 0.015 / 0,38
ST214RAA18N 0.013 / 0,33
ST214RAA20N 0.015 / 0,38
ST214RAA22N 0.013 / 0,33
ST214RAA24N 0.015 / 0,38
ST214RAA27N 0.015 / 0,38
ST214RAA30N 0.013 / 0,33
ST214RAA33N 0.013 / 0,33
ST214RAA36N 0.013 / 0,33
ST214RAA39N 0.013 / 0,33
ST214RAA43N 0.013 / 0,33
ST214RAA56N 0.013 / 0,33
ST214RAA68N 0.013 / 0,33
ST214RAA75N 0.013 / 0,33

General specification

Core Material:
Ceramic
Weight:
0.12 – 0.27 mg
Packaging:
2000 per 7″ reel. Paper tape: 8 mm wide, 0.68 mm thick, 2 mm pocket spacing
Temperature coefficient of inductance:
+25 to +125 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.