Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) | 900 MHz | 1.7 GHz |
Q min
@ 250 MHz 3 |
SRF min (GHz) 4 | DCR max (Ω) 5 | Imax (mA) | ||
---|---|---|---|---|---|---|---|---|---|---|
L typ | Q typ 3 | L typ | Q typ 3 | |||||||
AR145RAN0N5KPZ | 0.50 | 10 | 0.50 | 29 | 0.49 | 43 | 14 | 5 | 0.025 | 500 |
AR145RAN0N6KPZ | 0.60 | 10 | 0.58 | 31 | 0.58 | 51 | 10 | 5 | 0.030 | 500 |
AR145RAN1N2JPZ | 1.2 | 5 | 1.16 | 42 | 1.16 | 60 | 12 | 5 | 0.042 | 500 |
AR145RAN1N3JPZ | 1.3 | 5 | 1.24 | 38 | 1.24 | 57 | 12 | 5 | 0.055 | 500 |
AR145RAN1N4JPZ | 1.4 | 5 | 1.35 | 27 | 1.35 | 37 | 9 | 5 | 0.095 | 375 |
AR145RAN2N2JPZ | 2.2 | 5 | 2.23 | 32 | 2.23 | 32 | 15 | 5 | 0.070 | 500 |
AR145RAN2N3JPZ | 2.3 | 5 | 2.28 | 45 | 2.28 | 64 | 14 | 5 | 0.070 | 500 |
AR145RAN2N4JPZ | 2.4 | 5 | 2.36 | 35 | 2.36 | 53 | 13 | 5 | 0.090 | 490 |
AR145RAN3N3JPZ | 3.3 | 5 | 3.31 | 42 | 3.32 | 62 | 15 | 5 | 0.080 | 500 |
AR145RAN3N4JPZ | 3.4 | 5 | 3.38 | 42 | 3.42 | 62 | 15 | 5 | 0.080 | 500 |
AR145RAN3N5JPZ | 3.5 | 5 | 3.41 | 44 | 3.45 | 64 | 14 | 5 | 0.080 | 500 |
AR145RAN3N6JPZ | 3.6 | 5 | 3.53 | 40 | 3.57 | 61 | 14 | 5 | 0.105 | 495 |
AR145RAN3N7JPZ | 3.7 | 5 | 3.65 | 39 | 3.66 | 58 | 15 | 5 | 0.105 | 495 |
AR145RAN3N8JPZ | 3.8 | 5 | 3.81 | 38 | 3.81 | 60 | 13 | 5 | 0.180 | 290 |
AR145RAN4N8JPZ | 4.8 | 5 | 4.83 | 34 | 4.83 | 50 | 15 | 5 | 0.096 | 500 |
AR145RAN4N9JPZ | 4.9 | 5 | 4.72 | 33 | 4.71 | 52 | 12 | 5 | 0.130 | 450 |
AR145RAN5N0JPZ | 5.0 | 5 | 4.9 | 34 | 4.9 | 54 | 13 | 5 | 0.130 | 450 |
AR145RAN5N1JPZ | 5.1 | 5 | 4.96 | 35 | 4.96 | 54 | 15 | 5 | 0.130 | 450 |
AR145RAN5N2JPZ | 5.2 | 5 | 5.21 | 36 | 5.21 | 55 | 15 | 5 | 0.170 | 300 |
AR145RAN5N3JPZ | 5.3 | 5 | 5.15 | 36 | 5.15 | 57 | 15 | 5 | 0.130 | 450 |
AR145RAN5N4JPZ | 5.4 | 5 | 5.3 | 36 | 5.31 | 56 | 15 | 5 | 0.130 | 450 |
AR145RAN6N7JPZ | 6.7 | 5 | 6.71 | 40 | 6.72 | 59 | 15 | 5 | 0.150 | 410 |
AR145RAN6N8JPZ | 6.8 | 5 | 6.52 | 35 | 6.52 | 52 | 15 | 5 | 0.150 | 410 |
AR145RAN6N9JPZ | 6.9 | 5 | 6.7 | 36 | 6.73 | 54 | 15 | 5 | 0.150 | 410 |
AR145RAN7N0JPZ | 7.0 | 5 | 6.97 | 39 | 6.97 | 60 | 15 | 5 | 0.210 | 270 |
AR145RAN7N1JPZ | 7.1 | 5 | 6.91 | 36 | 6.9 | 54 | 15 | 5 | 0.250 | 270 |
AR145RAN7N2JPZ | 7.2 | 5 | 6.97 | 36 | 6.97 | 55 | 15 | 5 | 0.250 | 270 |
AR145RAN7N3JPZ | 7.3 | 5 | 7.05 | 37 | 7.04 | 56 | 15 | 5 | 0.250 | 270 |
AR145RAN7N4JPZ | 7.4 | 5 | 7.29 | 40 | 7.3 | 61 | 18 | 5 | 0.250 | 270 |
AR145RAN7N6JPZ | 7.6 | 5 | 7.32 | 39 | 7.31 | 59 | 16 | 5 | 0.300 | 200 |
AR145RAN7N7JPZ | 7.7 | 5 | 7.38 | 39 | 7.37 | 60 | 17 | 5 | 0.300 | 200 |
AR145RAN7N8JPZ | 7.8 | 5 | 7.49 | 38 | 7.49 | 58 | 16 | 5 | 0.300 | 200 |
AR145RAN7N9JPZ | 7.9 | 5 | 7.56 | 38 | 7.56 | 58 | 16 | 5 | 0.300 | 200 |
AR145RAN8N0JPZ | 8.0 | 5 | 7.65 | 35 | 7.68 | 53 | 15 | 5 | 0.300 | 200 |
AR145RAN8N1JPZ | 8.1 | 5 | 7.74 | 37 | 7.75 | 59 | 15 | 5 | 0.300 | 200 |
AR145RAN8N2JPZ | 8.2 | 5 | 8.14 | 37 | 8.22 | 53 | 17 | 5 | 0.270 | 200 |
AR145RAN8N3JPZ | 8.3 | 5 | 7.93 | 36 | 7.95 | 57 | 15 | 5 | 0.300 | 200 |
AR145RAN12NJPZ | 12 | 5 | 12.15 | 39 | 12.2 | 56 | 15 | 5 | 0.360 | 165 |
A max | B max | C max | D | E | F | G | H | |
---|---|---|---|---|---|---|---|---|
0.023 | 0.018 | 0.0177 | 0.004 | 0.015 | 0.009 | 0.013 | 0.018 | inches |
0,58 | 0,46 | 0,45 | 0,10 | 0,38 | 0,23 | 0,33 | 0,46 | mm |