Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) | 900 MHz | 1.7 GHz | 2.4 GHz |
Q min
@ 250 MHz 3 |
SRF min (MHz) 4 | DCR max (mΩ) 5 | Imax at 125°C (mA) 6 |
---|---|---|---|---|---|---|---|---|---|
Q typ 3 | Q typ 3 | Q typ 3 | |||||||
ST124RAAN45KRZ | 0.45 | 10 | 38 | 48 | 59 | 18 | 5000 | 60 | 140 |
ST124RAAN50KRZ | 0.50 | 10 | 31 | 40 | 48 | 15 | 5000 | 75 | 90 |
ST124RAA1N1KRZ | 1.1 | 10 | 32 | 50 | 62 | 14 | 5000 | 95 | 140 |
ST124RAA1N2KRZ | 1.2 | 10 | 36 | 45 | 56 | 16 | 5000 | 130 | 90 |
ST124RAA1N3KRZ | 1.3 | 10 | 27 | 37 | 46 | 12 | 5000 | 200 | 50 |
ST124RAA2N0JRZ | 2.0 | 5 | 34 | 45 | 55 | 16 | 5000 | 125 | 140 |
ST124RAA2N2JRZ | 2.2 | 5 | 33 | 45 | 54 | 15 | 5000 | 180 | 90 |
ST124RAA2N3JRZ | 2.3 | 5 | 25 | 36 | 46 | 11 | 5000 | 160 | 100 |
ST124RAA2N4JRZ | 2.4 | 5 | 27 | 36 | 43 | 11 | 5000 | 260 | 50 |
ST124RAA2N5JRZ | 2.5 | 5 | 25 | 35 | 44 | 10 | 5000 | 205 | 90 |
ST124RAA3N3JRZ | 3.3 | 5 | 34 | 45 | 52 | 15 | 5000 | 150 | 140 |
ST124RAA3N6JRZ | 3.6 | 5 | 31 | 42 | 48 | 13 | 5000 | 230 | 90 |
ST124RAA3N8JRZ | 3.8 | 5 | 27 | 36 | 42 | 12 | 5000 | 345 | 50 |
ST124RAA3N9JRZ | 3.9 | 5 | 27 | 37 | 42 | 10 | 5000 | 230 | 100 |
ST124RAA4N3JRZ | 4.3 | 5 | 32 | 42 | 48 | 14 | 5000 | 190 | 140 |
ST124RAA4N7JRZ | 4.7 | 5 | 34 | 47 | 57 | 16 | 5000 | 275 | 90 |
ST124RAA5N1JRZ | 5.1 | 5 | 31 | 42 | 50 | 14 | 5000 | 325 | 70 |
ST124RAA5N3JRZ | 5.3 | 5 | 29 | 40 | 47 | 12 | 5000 | 430 | 50 |
ST124RAA5N6JRZ | 5.6 | 5 | 28 | 39 | 47 | 12 | 5000 | 275 | 100 |
ST124RAA5N8JRZ | 5.8 | 5 | 35 | 48 | 58 | 16 | 5000 | 315 | 100 |
ST124RAA6N0JRZ | 6.0 | 5 | 31 | 42 | 51 | 14 | 5000 | 340 | 90 |
ST124RAA6N2JRZ | 6.2 | 5 | 33 | 44 | 53 | 14 | 5000 | 385 | 70 |
ST124RAA6N8JRZ | 6.8 | 5 | 31 | 42 | 48 | 13 | 5000 | 310 | 100 |
ST124RAA6N9JRZ | 6.9 | 5 | 30 | 40 | 46 | 12 | 5000 | 510 | 50 |
ST124RAA7N5JRZ | 7.5 | 5 | 28 | 37 | 43 | 12 | 5000 | 320 | 100 |
ST124RAA7N8JRZ | 7.8 | 5 | 31 | 42 | 49 | 14 | 5000 | 380 | 90 |
ST124RAA8N2JRZ | 8.2 | 5 | 30 | 40 | 46 | 14 | 5000 | 445 | 70 |
ST124RAA8N8JRZ | 8.8 | 5 | 30 | 39 | 44 | 13 | 5000 | 600 | 50 |
ST124RAA9N5JRZ | 9.5 | 5 | 28 | 37 | 44 | 12 | 5000 | 575 | 70 |
ST124RAA10NJRZ | 10 | 5 | 31 | 40 | 46 | 14 | 5000 | 520 | 70 |
ST124RAA12NJRZ | 12 | 5 | 27 | 37 | 42 | 12 | 5000 | 640 | 70 |
ST124RAA13NJRZ | 13 | 5 | 30 | 38 | 43 | 13 | 5000 | 730 | 50 |
ST124RAA15NJRZ | 15 | 5 | 27 | 35 | 38 | 12 | 5000 | 820 | 50 |
ST124RAA18NJRZ | 18 | 5 | 27 | 37 | 42 | 12 | 4500 | 1020 | 40 |
ST124RAA20NJRZ | 20 | 5 | 28 | 35 | 37 | 12 | 4300 | 1300 | 40 |
ST124RAA24NJRZ | 24 | 5 | 28 | 33 | 33 | 12 | 4000 | 1550 | 40 |
A max | B max | C max | D ref | E ref | F ref | G ref | H ref | |
0.019 | 0.011 | 0.0138 | 0.0035 | 0.008 | 0.006 | 0.009 | 0.012 | inches |
0,47 | 0,28 | 0,35 | 0,09 | 0,20 | 0,15 | 0,23 | 0,30 | mm |