Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||||
---|---|---|---|---|---|---|---|---|---|---|
typ | max | min | typ | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||
MS410PZA221MSZ | 0.22 | 14 | 19 | 272 | 340 | 2.5 | 3.5 | 4.1 | 2.6 | 3.5 |
MS410PZA331MSZ | 0.33 | 23 | 27 | 234 | 293 | 2.3 | 3.0 | 3.4 | 2.6 | 3.5 |
MS410PZA361MSZ | 0.36 | 19 | 23 | 168 | 210 | 2.3 | 3.1 | 3.5 | 2.2 | 3.0 |
MS410PZA561MSZ | 0.56 | 28 | 32 | 162 | 203 | 1.8 | 2.5 | 2.9 | 2.2 | 3.0 |
MS410PZA601MSZ | 0.61 | 23 | 29 | 134 | 167 | 1.9 | 2.6 | 3.0 | 2.1 | 2.8 |
MS410PZA681MSZ | 0.68 | 34 | 40 | 131 | 164 | 1.6 | 2.2 | 2.7 | 2.1 | 2.8 |
MS410PZA102MSZ | 1.0 | 39 | 46 | 92.0 | 115 | 1.4 | 1.9 | 2.3 | 1.9 | 2.6 |
MS410PZA152MSZ | 1.5 | 60 | 72 | 75.5 | 94.4 | 1.3 | 1.8 | 2.2 | 1.6 | 2.2 |
MS410PZA222MSZ | 2.2 | 81 | 97 | 58.6 | 73.2 | 1.0 | 1.3 | 1.6 | 1.4 | 1.9 |
MS410PZA332MSZ | 3.3 | 106 | 127 | 49.3 | 61.6 | 0.87 | 1.2 | 1.4 | 1.2 | 1.6 |
MS410PZA472MSZ | 4.7 | 143 | 171 | 42.1 | 52.6 | 0.72 | 1.0 | 1.2 | 1.0 | 1.4 |
MS410PZA682MSZ | 6.8 | 166 | 200 | 31.9 | 39.9 | 0.61 | 0.84 | 0.97 | 0.94 | 1.3 |
MS410PZA103MSZ | 10 | 255 | 306 | 27.7 | 34.6 | 0.50 | 0.65 | 0.74 | 0.90 | 1.2 |
MS410PZA153MSZ | 15 | 394 | 483 | 20.6 | 25.8 | 0.43 | 0.58 | 0.65 | 0.74 | 1.0 |
MS410PZA223MSZ | 22 | 608 | 630 | 17.8 | 22.2 | 0.32 | 0.45 | 0.52 | 0.58 | 0.80 |
MS410PZA333MSZ | 33 | 855 | 896 | 13.3 | 16.6 | 0.23 | 0.32 | 0.38 | 0.42 | 0.57 |
MS410PZA393MSZ | 39 | 919 | 985 | 12.7 | 15.9 | 0.23 | 0.32 | 0.37 | 0.39 | 0.54 |
MS410PZA473MSZ | 47 | 1220 | 1320 | 11.0 | 13.7 | 0.21 | 0.28 | 0.32 | 0.33 | 0.46 |
MS410PZA563MSZ | 56 | 1430 | 1520 | 9.7 | 12.1 | 0.19 | 0.26 | 0.30 | 0.37 | 0.51 |
MS410PZA683MSZ | 68 | 2160 | 2370 | 8.7 | 10.9 | 0.16 | 0.21 | 0.25 | 0.31 | 0.42 |
MS410PZA823MSZ | 82 | 2300 | 2440 | 8.6 | 10.8 | 0.15 | 0.21 | 0.24 | 0.26 | 0.34 |
MS410PZA104MSZ | 100 | 2630 | 3000 | 7.5 | 9.4 | 0.17 | 0.24 | 0.28 | 0.29 | 0.39 |
MS410PZA224MSZ | 220 | 6830 | 8000 | 4.9 | 6.1 | 0.090 | 0.14 | 0.16 | 0.17 | 0.23 |