Close up of MS390PZA
Datasheet 3D Model

MS390PZA Series

High Reliability Power Inductors

MS390PZA Series features high temperature materials allowing operation in ambient temperatures up to 155°C.
  • Tin-lead (Sn-Pb) termination for the best possible board adhesion.
  • Low profile, ultra-miniature, shielded power inductor.
  • Soft saturation makes them ideal for VRM/VRD applications.
  • Tin-lead (63/37) over tin over nickel over silver terminations.

Looking for the commercial version of this part? See Coilcraft XFL3010 Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR (mΩ) 3 SRF (MHz) 4 Isat (A) 5 Irms (A) 6
typ max min typ 10% drop 20% drop 30% drop 20°C rise 40°C rise
MS390PZA601MSZ 0.60 30 33 144 180 1.8 2.4 2.7 1.8 2.5
MS390PZA102MSZ 1.0 43 49 102 128 1.5 2.1 2.4 1.6 2.3
MS390PZA152MSZ 1.5 71 80 77 97 1.2 1.6 1.9 1.4 1.9
MS390PZA222MSZ 2.2 111 122 62 78 0.94 1.2 1.5 1.0 1.3
MS390PZA332MSZ 3.3 154 166 51 64 0.86 1.1 1.3 0.88 1.2
MS390PZA472MSZ 4.7 217 230 45 57 0.71 0.97 1.1 0.84 1.1
Notes
  1. When ordering, please specify screening code: e.g. MS390PZA222MSZ.
  2. Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc.
  3. DCR measured on a micro-ohmmeter.
  4. SRF measured using Agilent/HP 4395A or equivalent.
  5. DC current at 25°C that causes the specified inductance drop from its value without current.
  6. Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Group A screening per Coilcraft CP-SA-10001
  • G= Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
All screening performed to the document’s latest revision.
Environmental
Ambient temperature range:
–55°C to +105°C with Irms current.
Storage temperature range:
Component: –55°C to +155°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

L vs Current

Physical characteristics

ms390pzad.gif

Dimensions are in  inchesmm

General specification

Core Material:
Composite
Weight:
44 mg
Packaging:
2000/7′′ reel Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.14 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.