Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (Ω) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||||
---|---|---|---|---|---|---|---|---|---|---|
typ | max | min | typ | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||
ML322PZA102MLZ | 1.0 | 0.15 | 0.17 | 136 | 170 | 0.71 | 1.0 | 1.2 | 0.91 | 1.2 |
ML322PZA222MLZ | 2.2 | 0.28 | 0.31 | 88.0 | 110 | 0.49 | 0.69 | 0.78 | 0.71 | 0.95 |
ML322PZA332MLZ | 3.3 | 0.46 | 0.51 | 70.0 | 88.0 | 0.42 | 0.56 | 0.66 | 0.55 | 0.72 |
ML322PZA472MLZ | 4.7 | 0.67 | 0.73 | 54.0 | 68.0 | 0.31 | 0.44 | 0.52 | 0.50 | 0.66 |
ML322PZA562MLZ | 5.6 | 0.75 | 0.83 | 49.0 | 61.0 | 0.30 | 0.43 | 0.50 | 0.46 | 0.60 |
ML322PZA682MLZ | 6.8 | 0.92 | 1.0 | 45.0 | 57.0 | 0.26 | 0.35 | 0.41 | 0.40 | 0.52 |
ML322PZA822MLZ | 8.2 | 1.1 | 1.2 | 41.0 | 51.0 | 0.24 | 0.33 | 0.39 | 0.37 | 0.49 |
ML322PZA103MLZ | 10 | 1.3 | 1.4 | 36.0 | 45.0 | 0.24 | 0.31 | 0.37 | 0.35 | 0.44 |
ML322PZA153MLZ | 15 | 2.0 | 2.2 | 29.6 | 37.0 | 0.19 | 0.25 | 0.29 | 0.27 | 0.35 |
ML322PZA223MLZ | 22 | 2.8 | 3.1 | 24.4 | 30.5 | 0.15 | 0.21 | 0.24 | 0.24 | 0.31 |
ML322PZA333MLZ | 33 | 4.5 | 4.9 | 19.2 | 24.0 | 0.11 | 0.15 | 0.18 | 0.16 | 0.21 |
ML322PZA473MLZ | 47 | 5.6 | 6.2 | 15.6 | 19.5 | 0.090 | 0.13 | 0.16 | 0.16 | 0.21 |
ML322PZA563MLZ | 56 | 6.7 | 7.3 | 13.2 | 16.5 | 0.085 | 0.12 | 0.15 | 0.15 | 0.20 |
ML322PZA683MLZ | 68 | 8.5 | 9.4 | 12.8 | 16.0 | 0.080 | 0.12 | 0.14 | 0.12 | 0.16 |
ML322PZA823MLZ | 82 | 9.3 | 10.2 | 10.8 | 13.5 | 0.065 | 0.090 | 0.12 | 0.13 | 0.17 |
ML322PZA104MLZ | 100 | 11.1 | 12.3 | 10.4 | 13.0 | 0.065 | 0.090 | 0.12 | 0.10 | 0.14 |