Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
AE338PZA400MP_ | 0.040 | 0.012 | 0.016 | 2200 | 5.5 | 7.5 | 8.6 | 3.4 | 4.8 |
AE338PZA121MP_ | 0.12 | 0.017 | 0.022 | 730 | 3.0 | 4.3 | 4.9 | 2.7 | 3.7 |
AE338PZA221MP_ | 0.22 | 0.020 | 0.025 | 400 | 2.1 | 3.2 | 3.8 | 2.3 | 3.1 |
AE338PZA381MP_ | 0.38 | 0.028 | 0.033 | 280 | 1.7 | 2.5 | 3.1 | 2.1 | 2.9 |
AE338PZA601MP_ | 0.60 | 0.047 | 0.054 | 200 | 1.3 | 2.0 | 2.3 | 1.8 | 2.4 |
AE338PZA821MP_ | 0.82 | 0.052 | 0.061 | 160 | 1.1 | 1.5 | 2.0 | 1.6 | 2.2 |
AE338PZA102MP_ | 1.0 | 0.072 | 0.083 | 130 | 0.95 | 1.4 | 1.7 | 1.3 | 1.8 |
AE338PZA152MP_ | 1.5 | 0.100 | 0.115 | 110 | 0.75 | 1.2 | 1.5 | 1.2 | 1.6 |
AE338PZA222MP_ | 2.2 | 0.136 | 0.156 | 90 | 0.70 | 1.1 | 1.3 | 1.0 | 1.4 |
AE338PZA332MP_ | 3.3 | 0.185 | 0.213 | 65 | 0.60 | 0.85 | 1.0 | 0.88 | 1.2 |
AE338PZA472MP_ | 4.7 | 0.278 | 0.320 | 60 | 0.42 | 0.64 | 0.78 | 0.68 | 0.91 |
AE338PZA682MP_ | 6.8 | 0.352 | 0.405 | 50 | 0.39 | 0.61 | 0.72 | 0.58 | 0.79 |
AE338PZA822MP_ | 8.2 | 0.445 | 0.511 | 40 | 0.38 | 0.55 | 0.62 | 0.56 | 0.76 |
AE338PZA103MP_ | 10 | 0.517 | 0.595 | 36 | 0.29 | 0.45 | 0.56 | 0.51 | 0.67 |