Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
ST553PYA681MLZ | 0.68 | 1.4 | 1.7 | 70.0 | 38.0 | 20.3 | 27.8 |
ST553PYA102MLZ | 1.0 | 2.1 | 2.3 | 49.2 | 31.3 | 18.7 | 25.6 |
ST553PYA222MLZ | 2.2 | 4.1 | 4.5 | 36.7 | 24.0 | 12.0 | 16.1 |
ST553PYA472MLZ | 4.7 | 8.9 | 9.8 | 24.1 | 17.4 | 7.9 | 10.9 |
ST553PYA682MLZ | 6.8 | 13.2 | 14.5 | 20.6 | 14.0 | 6.0 | 8.5 |
ST553PYA103MLZ | 10 | 21.0 | 23.1 | 15.6 | 10.9 | 4.9 | 6.5 |
ST553PYA123MLZ | 12 | 16.4 | 18.2 | 11.3 | 8.6 | 5.7 | 7.9 |
ST553PYA153MLZ | 15 | 20.3 | 22.5 | 10.5 | 7.7 | 5.2 | 7.1 |
ST553PYA183MLZ | 18 | 25.2 | 28.0 | 9.1 | 6.6 | 4.5 | 6.2 |
ST553PYA223MLZ | 22 | 29.6 | 32.9 | 8.2 | 6.4 | 4.2 | 5.7 |
ST553PYA333MLZ | 33 | 43.7 | 48.5 | 6.8 | 5.0 | 3.3 | 4.5 |
ST553PYA473MLZ | 47 | 64.7 | 71.8 | 5.9 | 4.4 | 2.6 | 3.6 |