Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
ST541PYA161MLZ | 0.16 | 0.75 | 0.83 | 207 | 78.0 | 22.9 | 27.1 |
ST541PYA301MLZ | 0.30 | 1.1 | 1.2 | 135 | 55.6 | 19.6 | 25.1 |
ST541PYA551MLZ | 0.55 | 1.4 | 1.6 | 89.0 | 43.0 | 17.6 | 21.8 |
ST541PYA651MLZ | 0.65 | 1.8 | 1.9 | 74.0 | 40.0 | 15.8 | 19.9 |
ST541PYA801MLZ | 0.80 | 2.1 | 2.3 | 67.0 | 37.8 | 15.6 | 19.4 |
ST541PYA102MLZ | 1.0 | 2.6 | 2.8 | 64.0 | 34.8 | 15.0 | 18.8 |
ST541PYA122MLZ | 1.2 | 3.1 | 3.4 | 43.0 | 31.2 | 12.2 | 16.2 |
ST541PYA182MLZ | 1.8 | 4.1 | 4.5 | 43.0 | 25.0 | 11.9 | 15.8 |
ST541PYA222MLZ | 2.2 | 5.7 | 6.3 | 35.0 | 19.6 | 9.9 | 13.4 |
ST541PYA332MLZ | 3.3 | 8.6 | 9.4 | 32.0 | 19.4 | 8.7 | 11.3 |
ST541PYA472MLZ | 4.7 | 13.0 | 14.3 | 26.0 | 15.2 | 7.9 | 10.2 |
ST541PYA562MLZ | 5.6 | 13.7 | 15.0 | 21.0 | 13.0 | 6.4 | 8.6 |
ST541PYA682MLZ | 6.8 | 17.8 | 19.6 | 20.0 | 12.8 | 5.1 | 6.9 |
ST541PYA103MLZ | 10 | 17.5 | 20.2 | 11.5 | 7.5 | 5.0 | 6.8 |
ST541PYA123MLZ | 12 | 19.3 | 22.2 | 11.2 | 7.4 | 4.5 | 6.2 |
ST541PYA153MLZ | 15 | 25.7 | 29.5 | 9.7 | 7.0 | 4.1 | 5.6 |
ST541PYA183MLZ | 18 | 28.5 | 32.8 | 8.9 | 6.3 | 3.8 | 5.1 |
ST541PYA223MLZ | 22 | 34.5 | 39.7 | 8.1 | 5.6 | 3.5 | 4.9 |
ST541PYA333MLZ | 33 | 54.0 | 62.1 | 6.7 | 4.4 | 2.7 | 3.7 |
ST541PYA473MLZ | 47 | 84.4 | 97.1 | 5.7 | 4.2 | 2.3 | 3.1 |