Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
typ | max | min | typ | 20°C rise | 40°C rise | |||
ST465PYA521MLZ | 0.52 | 4.8 | 5.3 | 104 | 130 | 13.1 | 10.0 | 12.0 |
ST465PYA681MLZ | 0.68 | 5.7 | 6.3 | 80 | 100 | 11.6 | 9.2 | 11.3 |
ST465PYA821MLZ | 0.82 | 6.7 | 7.3 | 76 | 95 | 11.0 | 8.1 | 10.2 |
ST465PYA102MLZ | 1.0 | 7.5 | 8.3 | 62 | 78 | 10.3 | 7.8 | 10.2 |
ST465PYA152MLZ | 1.5 | 10.3 | 11.3 | 55 | 69 | 9.4 | 6.1 | 8.5 |
ST465PYA222MLZ | 2.2 | 15.2 | 16.7 | 43 | 54 | 7.4 | 4.9 | 6.8 |
ST465PYA332MLZ | 3.3 | 26.5 | 29.2 | 33 | 41 | 5.4 | 3.7 | 5.1 |
ST465PYA472MLZ | 4.7 | 33.7 | 37.1 | 26 | 33 | 4.9 | 3.0 | 4.3 |
ST465PYA682MLZ | 6.8 | 44.9 | 49.4 | 24 | 30 | 4.8 | 2.7 | 3.5 |
ST465PYA822MLZ | 8.2 | 60.8 | 66.9 | 21 | 27 | 4.0 | 2.3 | 3.0 |
ST465PYA103MLZ | 10 | 84.0 | 92.4 | 19 | 24 | 3.0 | 2.0 | 2.7 |
ST465PYA153MLZ | 15 | 109 | 120 | 16 | 20 | 2.9 | 1.7 | 2.3 |