Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
typ | max | min | typ | 20°C rise | 40°C rise | |||
ST449PYA221MLZ | 0.22 | 2.96 | 3.26 | 169 | 211 | 21.0 | 10.5 | 12.9 |
ST449PYA361MLZ | 0.36 | 3.86 | 4.25 | 148 | 185 | 15.8 | 9.5 | 12.6 |
ST449PYA501MLZ | 0.50 | 4.77 | 5.25 | 96 | 120 | 13.4 | 8.3 | 11.6 |
ST449PYA681MLZ | 0.68 | 6.39 | 7.03 | 91 | 114 | 12.4 | 7.4 | 10.5 |
ST449PYA102MLZ | 1.0 | 8.89 | 9.78 | 72 | 90 | 9.7 | 5.6 | 7.4 |
ST449PYA152MLZ | 1.5 | 15.1 | 16.6 | 49 | 61 | 7.4 | 5.1 | 6.6 |
ST449PYA222MLZ | 2.2 | 20.1 | 22.1 | 42 | 53 | 6.1 | 4.4 | 5.9 |
ST449PYA332MLZ | 3.3 | 26.1 | 28.6 | 34 | 43 | 5.9 | 3.8 | 5.0 |
ST449PYA472MLZ | 4.7 | 40.1 | 44.1 | 29 | 36 | 4.6 | 2.9 | 3.8 |
ST449PYA682MLZ | 6.8 | 67.4 | 74.1 | 23 | 29 | 3.6 | 2.3 | 2.9 |