Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
typ | max | min | typ | 20°C rise | 40°C rise | |||
MS619PYA401MSZ | 0.40 | 0.50 | 0.70 | 42.4 | 53.0 | 111.0 | 35.3 | 45.0 |
MS619PYA741MSZ | 0.74 | 0.72 | 0.86 | 28.1 | 35.1 | 86.0 | 32.4 | 44.8 |
MS619PYA102MSZ | 1.0 | 0.93 | 1.12 | 24.0 | 30.0 | 73.5 | 30.5 | 43.1 |
MS619PYA132MSZ | 1.3 | 1.15 | 1.38 | 21.0 | 26.2 | 65.0 | 26.0 | 35.0 |
MS619PYA182MSZ | 1.8 | 1.61 | 1.93 | 17.0 | 21.3 | 57.0 | 24.9 | 32.9 |
MS619PYA202MSZ | 2.0 | 1.91 | 2.29 | 16.1 | 20.1 | 51.0 | 22.1 | 29.9 |
MS619PYA302MSZ | 3.0 | 2.62 | 3.10 | 12.8 | 16.0 | 43.0 | 19.2 | 25.8 |
MS619PYA452MSZ | 4.5 | 3.82 | 4.58 | 10.0 | 12.5 | 34.2 | 15.3 | 20.3 |
MS619PYA532MSZ | 5.3 | 4.35 | 5.22 | 9.4 | 11.8 | 33.0 | 14.6 | 19.9 |
MS619PYA612MSZ | 6.1 | 5.66 | 6.79 | 9.4 | 11.7 | 31.0 | 12.7 | 17.0 |