Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
typ | max | min | typ | 20°C rise | 40°C rise | |||
MS515PYA561MSZ | 0.56 | 4.15 | 4.56 | 77 | 96 | 18.1 | 10.7 | 14.3 |
MS515PYA821MSZ | 0.82 | 5.15 | 5.66 | 50 | 63 | 14.8 | 8.9 | 12.4 |
MS515PYA122MSZ | 1.2 | 6.16 | 6.76 | 43 | 54 | 12.9 | 8.7 | 11.9 |
MS515PYA152MSZ | 1.5 | 7.10 | 7.80 | 38 | 48 | 11.5 | 8.4 | 11.6 |
MS515PYA222MSZ | 2.2 | 9.05 | 9.95 | 33 | 41 | 9.5 | 6.8 | 9.5 |
MS515PYA332MSZ | 3.3 | 16.90 | 18.60 | 27 | 34 | 7.4 | 5.3 | 7.0 |
MS515PYA472MSZ | 4.7 | 21.95 | 24.15 | 23 | 29 | 6.3 | 4.6 | 6.2 |
MS515PYA562MSZ | 5.6 | 23.45 | 25.80 | 20 | 25 | 6.3 | 4.0 | 5.4 |
MS515PYA682MSZ | 6.8 | 26.75 | 29.45 | 17 | 21 | 6.0 | 3.5 | 4.8 |
MS515PYA822MSZ | 8.2 | 31.75 | 34.95 | 14 | 18 | 5.6 | 3.4 | 4.6 |
MS515PYA103MSZ | 10 | 40.90 | 45.00 | 12 | 15 | 4.9 | 2.7 | 3.7 |
MS515PYA153MSZ | 15 | 69.70 | 76.70 | 10 | 13 | 3.7 | 2.2 | 2.9 |
MS515PYA223MSZ | 22 | 90.60 | 99.65 | 9 | 11 | 3.6 | 1.9 | 2.6 |