Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
typ | max | min | typ | 20°C rise | 40°C rise | |||
MS512PYA181MSZ | 0.18 | 1.59 | 1.75 | 113 | 141 | 39.0 | 18.0 | 24.0 |
MS512PYA331MSZ | 0.33 | 2.30 | 2.53 | 71 | 89 | 30.0 | 15.0 | 18.8 |
MS512PYA561MSZ | 0.56 | 3.01 | 3.31 | 49 | 61 | 29.0 | 12.0 | 16.5 |
MS512PYA102MSZ | 1.0 | 5.62 | 6.18 | 40 | 50 | 23.0 | 9.8 | 13.5 |
MS512PYA122MSZ | 1.2 | 6.82 | 7.50 | 34 | 43 | 22.0 | 9.0 | 12.0 |
MS512PYA182MSZ | 1.8 | 9.57 | 10.52 | 27 | 34 | 18.2 | 7.6 | 10.5 |
MS512PYA222MSZ | 2.2 | 12.70 | 13.97 | 24 | 30 | 15.9 | 5.3 | 7.5 |
MS512PYA332MSZ | 3.3 | 19.92 | 20.81 | 21 | 26 | 12.2 | 4.5 | 6.0 |