Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
typ | max | min | typ | 20°C rise | 40°C rise | |||
MS486PYA161MSZ | 0.16 | 2.15 | 2.36 | 146 | 183 | 31.0 | 10.7 | 16.7 |
MS486PYA331MSZ | 0.33 | 3.20 | 3.52 | 86 | 108 | 26.0 | 10.4 | 14.4 |
MS486PYA601MSZ | 0.60 | 4.11 | 4.52 | 60 | 75 | 19.8 | 10.2 | 13.3 |
MS486PYA801MSZ | 0.80 | 5.14 | 5.65 | 50 | 63 | 18.5 | 7.5 | 9.8 |
MS486PYA102MSZ | 1.0 | 8.50 | 9.40 | 54 | 68 | 14.0 | 6.5 | 8.3 |
MS486PYA222MSZ | 2.2 | 13.20 | 14.50 | 30 | 38 | 9.2 | 5.4 | 7.3 |
MS486PYA332MSZ | 3.3 | 21.20 | 23.30 | 22 | 28 | 8.7 | 4.4 | 6.1 |
MS486PYA472MSZ | 4.7 | 36.00 | 40.00 | 18 | 23 | 6.7 | 3.2 | 4.4 |