Close up of MS483PYA112MSZ
Datasheet 3D Model
Request Quote:
;

MS483PYA112

For more information and specification about the part.

Go to series

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR (mΩ) 3 SRF (MHz) 4 Isat (A) 5 Irms (A) 6
typ max min typ 20°C rise 40°C rise
MS483PYA112MSZ 1.1 12.60 13.10 40 50 17.1 7.5 9.0
Notes
  1. When ordering, please specify screening code: e.g. MS483PYA112MSZ.
  2. Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc.
  3. DCR measured on a micro-ohmmeter.
  4. SRF measured using an Agilent/HP 4395A or equivalent.
  5. DC current at 25°C that causes the specified inductance drop from its value without current.
  6. Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

    Note:
    Irms testing was performed on a 0.060” inch thick pcb with 4 oz copper traces optimized to minimize additional termperature rise. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, and proximity to other components. Therefore temperature rise should be verified in application conditions.

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Group A screening per Coilcraft CP-SA-10001
  • G= Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
All screening performed to the document’s latest revision.
Environmental
Ambient temperature range:
–55°C to +105°C with Irms current.
Storage temperature range:
Component: –55°C to +155°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

L vs Current

Physical characteristics

ms483pyad.gif

General specification

Core Material:
Composite
Weight:
0.36 – 0.49 g
Packaging:
500 per 7″ reel Plastic tape: 12 mm wide, 0.3 mm thick, 8 mm pocket spacing, 2.16 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.