Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
typ | max | min | typ | 20°C rise | 40°C rise | |||
ML611PYA221MLZ | 0.22 | 0.45 | 0.50 | 92 | 115 | 98.8 | 30.8 | 41.6 |
ML611PYA451MLZ | 0.45 | 0.65 | 0.72 | 53 | 66 | 70.5 | 30.0 | 39.8 |
ML611PYA681MLZ | 0.68 | 0.87 | 0.96 | 42 | 53 | 62.0 | 28.5 | 37.5 |
ML611PYA102MLZ | 1.0 | 1.00 | 1.10 | 34 | 42 | 55.0 | 24.0 | 32.6 |
ML611PYA152MLZ | 1.5 | 1.60 | 1.76 | 26 | 33 | 36.6 | 23.3 | 30.4 |
ML611PYA222MLZ | 2.2 | 2.55 | 2.80 | 18 | 22 | 34.0 | 18.4 | 24.0 |
ML611PYA332MLZ | 3.3 | 3.70 | 4.10 | 17 | 21 | 27.4 | 13.7 | 18.8 |
ML611PYA472MLZ | 4.7 | 5.20 | 5.70 | 15 | 19 | 25.4 | 13.1 | 18.0 |
ML611PYA562MLZ | 5.6 | 6.30 | 6.93 | 13 | 16 | 23.6 | 11.8 | 15.9 |
ML611PYA682MLZ | 6.8 | 8.10 | 8.90 | 11 | 14 | 21.8 | 10.5 | 13.9 |
ML611PYA822MLZ | 8.2 | 11.70 | 12.90 | 9 | 12 | 18.3 | 9.7 | 12.8 |
ML611PYA103MLZ | 10 | 13.40 | 14.75 | 8 | 11 | 17.5 | 8.6 | 11.6 |
ML611PYA153MLZ | 15 | 16.90 | 18.60 | 7 | 9 | 15.5 | 7.4 | 10.4 |