Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
typ | max | min | typ | 20°C rise | 40°C rise | |||
ML541PYA161MLZ | 0.16 | 0.75 | 0.83 | 166 | 207 | 78.0 | 22.9 | 27.1 |
ML541PYA301MLZ | 0.30 | 1.06 | 1.17 | 108 | 135 | 55.6 | 19.6 | 25.1 |
ML541PYA551MLZ | 0.55 | 1.42 | 1.56 | 71 | 89 | 43.0 | 17.6 | 21.8 |
ML541PYA651MLZ | 0.65 | 1.75 | 1.93 | 59 | 74 | 40.0 | 15.8 | 19.9 |
ML541PYA801MLZ | 0.80 | 2.08 | 2.29 | 54 | 67 | 37.8 | 15.6 | 19.4 |
ML541PYA102MLZ | 1.0 | 2.55 | 2.81 | 51 | 64 | 34.8 | 15.0 | 18.8 |
ML541PYA122MLZ | 1.2 | 3.10 | 3.41 | 34 | 43 | 31.2 | 12.2 | 16.2 |
ML541PYA182MLZ | 1.8 | 4.05 | 4.46 | 34 | 43 | 25.0 | 11.9 | 15.8 |
ML541PYA222MLZ | 2.2 | 5.73 | 6.33 | 28 | 35 | 19.6 | 9.9 | 13.4 |
ML541PYA332MLZ | 3.3 | 8.56 | 9.42 | 26 | 32 | 19.4 | 8.7 | 11.3 |
ML541PYA472MLZ | 4.7 | 12.96 | 14.26 | 21 | 26 | 15.2 | 7.9 | 10.2 |
ML541PYA562MLZ | 5.6 | 13.67 | 15.03 | 17 | 21 | 13.0 | 6.4 | 8.6 |
ML541PYA682MLZ | 6.8 | 17.84 | 19.62 | 16 | 20 | 12.8 | 5.1 | 6.9 |