Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
typ | max | min | typ | 20°C rise | 40°C rise | |||
ML513PYA151MLZ | 0.15 | 1.9 | 2.5 | 129 | 161 | 46.0 | 13.5 | 18.0 |
ML513PYA271MLZ | 0.27 | 2.9 | 3.8 | 90 | 112 | 30.0 | 11.3 | 15.8 |
ML513PYA331MLZ | 0.33 | 4.0 | 5.2 | 70 | 88 | 28.0 | 10.5 | 15.0 |
ML513PYA471MLZ | 0.47 | 5.3 | 6.4 | 59 | 72 | 24.3 | 9.0 | 12.8 |
ML513PYA681MLZ | 0.68 | 7.9 | 9.5 | 43 | 54 | 22.3 | 7.5 | 9.8 |
ML513PYA102MLZ | 1.0 | 9.8 | 10.8 | 37 | 46 | 18.0 | 6.0 | 8.3 |
ML513PYA122MLZ | 1.2 | 11.5 | 12.8 | 34 | 42 | 17.6 | 5.3 | 7.5 |
ML513PYA152MLZ | 1.5 | 17.6 | 19.3 | 30 | 37 | 15.0 | 4.5 | 6.8 |
ML513PYA222MLZ | 2.2 | 28.7 | 31.6 | 23 | 29 | 13.6 | 3.8 | 5.3 |