Close up of ML512PYA
Datasheet 3D Model

ML512PYA Series

High Reliability Power Inductors

Great News! More choices!
See AE512PGA for significantly lower DCR (up to 30% lower) and higher L values (up to 18  µH). 
ML512PYA Series offers exceptionally low DCR – 1.59 mOhm.
  • High temperature materials allow operation in ambient temperatures up to 155°C.
  • Passes vibration testing to 80 G and shock testing to 1000 G.
  • Soft saturation makes them ideal for VRM/VRD applications.
  • Tin-silver (96.5/3.5) over copper terminations.

Looking for the commercial version of this part? See Coilcraft XAL6030 Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR (mΩ) 3 SRF (MHz) 4 Isat (A) 5 Irms (A) 6
typ max min typ 20°C rise 40°C rise
ML512PYA181MLZ 0.18 1.59 1.75 113 141 39.0 18.0 24.0
ML512PYA331MLZ 0.33 2.30 2.53 71 89 30.0 15.0 18.8
ML512PYA561MLZ 0.56 3.01 3.31 49 61 29.0 12.0 16.5
ML512PYA102MLZ 1.0 5.62 6.18 40 50 23.0 9.8 13.5
ML512PYA122MLZ 1.2 6.82 7.50 34 43 22.0 9.0 12.0
ML512PYA182MLZ 1.8 9.57 10.52 27 34 18.2 7.6 10.5
ML512PYA222MLZ 2.2 12.70 13.97 24 30 15.9 5.3 7.5
ML512PYA332MLZ 3.3 19.92 20.81 21 26 12.2 4.5 6.0
Notes
  1. When ordering, please specify screening code: e.g. ML512PYA332MLZ.
  2. Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc.
  3. DCR measured on a micro-ohmmeter.
  4. SRF measured using an Agilent/HP 4395A or equivalent.
  5. Typical dc current at which the inductance drops 30% from its value without current.
  6. Typical current that causes the specified temperature rise from 25°C ambient.

    Note:
    Irms testing was performed on a 0.060” inch thick pcb with 4 oz copper traces optimized to minimize additional termperature rise. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, and proximity to other components. Therefore temperature rise should be verified in application conditions.

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Group A screening per Coilcraft CP-SA-10001
  • G = Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
All screening performed to the document’s latest revision.
Custom screening also available.
Environmental
Ambient temperature range:
–55°C to +105°C with Irms current.
Storage temperature range:
Component: –55°C to +155°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

L vs Current

Physical characteristics

ml512pyad.gif

General specification

Core Material:
Composite
Weight:
0.6 – 0.7 g
Packaging:
400/7″ reel Plastic tape: 16 mm wide, 0.3 mm thick, 12 mm pocket spacing, 3.12 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.