Close up of ML433PYA
Datasheet 3D Model

ML433PYA Series

High Reliability Power Inductors

Great News! More choices!
See AE433PGA for significantly lower DCR (up to 45% lower) and higher L values (up to 8.2 uH)
ML433PYA Series offers exceptionally low DCR – 5.81 mOhm.
  • High temperature materials allow operation in ambient temperatures up to 155°C.
  • Soft saturation makes them ideal for VRM/VRD applications.
  • Tin-silver over copper terminations.

Looking for the commercial version of this part? See Coilcraft XAL4020 Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR (mΩ) 3 SRF (MHz) 4 Isat (A) 5 Irms (A) 6
typ max min typ 20°C rise 40°C rise
ML433PYA221MLZ 0.22 5.81 6.40 153 191 18.7 9.0 12.6
ML433PYA401MLZ 0.40 7.55 8.30 116 145 12.5 7.5 10.5
ML433PYA601MLZ 0.60 9.50 10.45 85.0 106 10.4 5.9 8.7
ML433PYA102MLZ 1.0 13.25 14.60 63.0 79.0 8.7 5.0 7.2
ML433PYA152MLZ 1.5 21.45 23.60 51.0 64.0 7.1 3.9 5.6
ML433PYA222MLZ 2.2 35.20 38.70 42.0 52.0 5.6 3.0 4.1
Notes
  1. When ordering, please specify screening code: e.g. ML433PYA222MLZ.
  2. Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc.
  3. DCR measured on a micro-ohmmeter.
  4. SRF measured using an Agilent/HP 4395A or equivalent.
  5. DC current at 25°C that causes an inductance drop of 30% (typ) from its value without current.
  6. Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

    Note:
    Irms testing was performed on 0.75 inch wide × 0.25 inch thick copper traces in still air.
    Temperature rise is highly dependent on many factors including pcb land pattern, trace size, and proximity to other components. Therefore temperature rise should be verified in application conditions.

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Group A screening per Coilcraft CP-SA-10001
  • G = Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
All screening performed to the document’s latest revision.
Environmental
Ambient temperature range:
–55°C to +105°C with Irms current.
Storage temperature range:
Component: –55°C to +155°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

ESR vs Frequency

L vs Frequency

L vs Current

Physical characteristics

ml433pyad.gif

Dimensions are in  inchesmm

General specification

Core Material:
Composite
Weight:
0.17 – 0.18 g
Packaging:
1000/7′′ reel Plastic tape: 12 mm wide, 0.23 mm thick, 8 mm pocket spacing, 2.3 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.