Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
typ | max | min | typ | 20°C rise | 40°C rise | |||
AE624PYA472MSZ | 4.7 | 3.4 | 3.8 | 12.7 | 10.1 | 39.0 | 18.7 | 21.7 |
AE624PYA682MSZ | 6.8 | 4.2 | 4.6 | 11.5 | 9.2 | 36.0 | 14.2 | 19.5 |
AE624PYA822MSZ | 8.2 | 6.0 | 7.5 | 10.8 | 8.6 | 30.0 | 13.5 | 18.0 |
AE624PYA103MSZ | 10 | 6.8 | 9.0 | 10.1 | 8.0 | 26.3 | 12.0 | 16.5 |
AE624PYA153MSZ | 15 | 9.2 | 12.4 | 8.0 | 6.4 | 23.0 | 9.7 | 13.5 |
AE624PYA223MSZ | 22 | 14.5 | 16.0 | 6.3 | 5.0 | 18.7 | 7.8 | 10.5 |
AE624PYA333MSZ | 33 | 18.7 | 20.0 | 5.8 | 4.6 | 16.7 | 6.4 | 9.0 |