Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF min (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
AE567PYA181MSZ | 0.18 | 0.50 | 0.55 | 54 | 120 | 21.6 | 34.5 |
AE567PYA401MSZ | 0.40 | 0.80 | 0.88 | 48 | 82.0 | 19.4 | 27.6 |
AE567PYA681MSZ | 0.68 | 1.35 | 1.50 | 40 | 52.0 | 16.8 | 25.4 |
AE567PYA122MSZ | 1.2 | 2.50 | 2.75 | 35 | 43.0 | 13.4 | 19.7 |
AE567PYA152MSZ | 1.5 | 3.00 | 3.30 | 28 | 36.0 | 12.0 | 18.3 |
AE567PYA222MSZ | 2.2 | 4.50 | 4.95 | 20 | 32.0 | 10.4 | 15.0 |
AE567PYA332MSZ | 3.3 | 7.20 | 7.92 | 15 | 26.5 | 8.4 | 12.6 |
AE567PYA472MSZ | 4.7 | 9.75 | 10.72 | 12 | 25.0 | 6.4 | 10.5 |