Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
typ | max | min | typ | 20°C rise | 40°C rise | |||
AE514PYA161MSZ | 0.16 | 1.15 | 1.26 | 126 | 158 | 60.0 | 18.7 | 24.4 |
AE514PYA301MSZ | 0.30 | 1.75 | 1.92 | 81 | 101 | 41.0 | 15.8 | 20.7 |
AE514PYA601MSZ | 0.60 | 3.00 | 3.30 | 58 | 72 | 36.0 | 13.5 | 17.3 |
AE514PYA102MSZ | 1.0 | 4.55 | 5.00 | 41 | 52 | 28.0 | 12.1 | 16.4 |
AE514PYA152MSZ | 1.5 | 7.60 | 8.36 | 31 | 39 | 23.5 | 8.9 | 11.3 |
AE514PYA222MSZ | 2.2 | 13.70 | 15.07 | 23 | 29 | 18.0 | 7.5 | 9.7 |
AE514PYA272MSZ | 2.7 | 15.70 | 17.30 | 25 | 32 | 12.8 | 6.7 | 8.6 |
AE514PYA332MSZ | 3.3 | 19.50 | 21.45 | 20 | 25 | 12.3 | 6.0 | 7.5 |
AE514PYA472MSZ | 4.7 | 25.20 | 27.72 | 17 | 21 | 12.0 | 5.2 | 6.8 |
AE514PYA562MSZ | 5.6 | 30.25 | 33.30 | 14 | 17 | 11.5 | 4.0 | 5.5 |
AE514PYA682MSZ | 6.8 | 45.00 | 51.75 | 12 | 15 | 8.7 | 3.3 | 5.1 |
AE514PYA822MSZ | 8.2 | 53.00 | 60.95 | 10 | 13 | 8.4 | 2.2 | 4.4 |