Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
ST358PWA152MLZ | 1.5 | 0.075 | 0.086 | 109 | 0.72 | 1.2 | 1.6 | 1.34 | 1.86 |
Part number | Value | 1st digit | 2nd digit | Multiplier |
---|---|---|---|---|
ST358PWA-271 | 0.27 µH | Red | Violet | Brown |
ST358PWA-421 | 0.42 µH | Yellow | Red | Brown |
ST358PWA-601 | 0.60 µH | Blue | Black | Brown |
ST358PWA-821 | 0.82 µH | Gray | Red | Brown |
ST358PWA-102 | 1.0 µH | Brown | Black | Red |
ST358PWA-152 | 1.5 µH | Brown | Green | Red |
ST358PWA-222 | 2.2 µH | Red | Red | Red |
ST358PWA-332 | 3.3 µH | Orange | Orange | Red |
ST358PWA-472 | 4.7 µH | Yellow | Violet | Red |
ST358PWA-682 | 6.8 µH | Blue | Gray | Red |
ST358PWA-822 | 8.2 µH | Gray | Red | Red |
ST358PWA-103 | 10 µH | Brown | Black | Orange |