Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
ST358PWA271MLZ | 0.27 | 0.030 | 0.036 | 570 | 1.5 | 2.3 | 2.8 | 2.04 | 2.73 |
ST358PWA421MLZ | 0.42 | 0.037 | 0.044 | 438 | 1.4 | 2.0 | 2.4 | 1.93 | 2.57 |
ST358PWA601MLZ | 0.60 | 0.043 | 0.052 | 290 | 1.2 | 1.8 | 2.3 | 1.83 | 2.43 |
ST358PWA821MLZ | 0.82 | 0.051 | 0.061 | 163 | 0.95 | 1.4 | 1.8 | 1.49 | 2.03 |
ST358PWA102MLZ | 1.0 | 0.059 | 0.071 | 153 | 0.90 | 1.3 | 1.7 | 1.43 | 1.94 |
ST358PWA152MLZ | 1.5 | 0.075 | 0.086 | 109 | 0.72 | 1.2 | 1.6 | 1.34 | 1.86 |
ST358PWA222MLZ | 2.2 | 0.120 | 0.132 | 80 | 0.60 | 0.98 | 1.3 | 1.07 | 1.42 |
ST358PWA332MLZ | 3.3 | 0.152 | 0.167 | 62 | 0.54 | 0.80 | 1.1 | 0.92 | 1.23 |
ST358PWA472MLZ | 4.7 | 0.231 | 0.254 | 46 | 0.38 | 0.65 | 0.88 | 0.79 | 1.06 |
ST358PWA682MLZ | 6.8 | 0.287 | 0.316 | 44 | 0.35 | 0.59 | 0.80 | 0.68 | 0.92 |
ST358PWA822MLZ | 8.2 | 0.378 | 0.416 | 39 | 0.29 | 0.50 | 0.68 | 0.64 | 0.85 |
ST358PWA103MLZ | 10 | 0.440 | 0.459 | 33 | 0.25 | 0.45 | 0.60 | 0.56 | 0.73 |
Part number | Value | 1st digit | 2nd digit | Multiplier |
---|---|---|---|---|
ST358PWA-271 | 0.27 µH | Red | Violet | Brown |
ST358PWA-421 | 0.42 µH | Yellow | Red | Brown |
ST358PWA-601 | 0.60 µH | Blue | Black | Brown |
ST358PWA-821 | 0.82 µH | Gray | Red | Brown |
ST358PWA-102 | 1.0 µH | Brown | Black | Red |
ST358PWA-152 | 1.5 µH | Brown | Green | Red |
ST358PWA-222 | 2.2 µH | Red | Red | Red |
ST358PWA-332 | 3.3 µH | Orange | Orange | Red |
ST358PWA-472 | 4.7 µH | Yellow | Violet | Red |
ST358PWA-682 | 6.8 µH | Blue | Gray | Red |
ST358PWA-822 | 8.2 µH | Gray | Red | Red |
ST358PWA-103 | 10 µH | Brown | Black | Orange |