Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (Ω) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||||
---|---|---|---|---|---|---|---|---|---|---|
typ | max | min | typ | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||
AE338PWA201MSZ | 0.20 | 0.024 | 0.027 | 286 | 408 | 2.8 | 3.5 | 3.8 | 2.2 | 2.8 |
AE338PWA331MSZ | 0.33 | 0.031 | 0.035 | 216 | 309 | 1.9 | 2.8 | 3.1 | 1.9 | 2.6 |
AE338PWA501MSZ | 0.50 | 0.040 | 0.045 | 153 | 218 | 1.8 | 2.4 | 2.6 | 1.7 | 2.3 |
AE338PWA681MSZ | 0.68 | 0.057 | 0.063 | 106 | 152 | 1.6 | 2.0 | 2.2 | 1.5 | 2.1 |
AE338PWA821MSZ | 0.82 | 0.068 | 0.075 | 93 | 132 | 1.3 | 1.7 | 1.9 | 1.3 | 1.7 |
AE338PWA102MSZ | 1.0 | 0.081 | 0.089 | 82 | 117 | 1.2 | 1.6 | 1.8 | 1.1 | 1.6 |
AE338PWA152MSZ | 1.5 | 0.105 | 0.116 | 56 | 80 | 0.95 | 1.3 | 1.5 | 1.0 | 1.4 |
AE338PWA222MSZ | 2.2 | 0.156 | 0.173 | 53 | 75 | 0.94 | 1.2 | 1.4 | 0.96 | 1.3 |
AE338PWA332MSZ | 3.3 | 0.207 | 0.228 | 39 | 55 | 0.70 | 0.93 | 1.1 | 0.79 | 1.1 |
AE338PWA472MSZ | 4.7 | 0.336 | 0.370 | 28 | 40 | 0.58 | 0.75 | 0.85 | 0.74 | 1.0 |
AE338PWA682MSZ | 6.8 | 0.421 | 0.463 | 23 | 33 | 0.45 | 0.62 | 0.73 | 0.64 | 0.87 |
AE338PWA822MSZ | 8.2 | 0.457 | 0.503 | 21 | 30 | 0.44 | 0.60 | 0.67 | 0.55 | 0.75 |
AE338PWA103MSZ | 10 | 0.555 | 0.611 | 20 | 28 | 0.39 | 0.53 | 0.61 | 0.49 | 0.66 |