Electrical specifications at 25°C. Operating voltage 0 – 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
ST433PGA420MLZ | 0.042 | 0.85 | 1.0 | 700 | 15.6 | 26.0 | 36.0 | 17.1 | 24.9 |
ST433PGA111MLZ | 0.11 | 1.4 | 1.7 | 250 | 14.0 | 21.0 | 29.0 | 15.4 | 21.8 |
ST433PGA251MLZ | 0.25 | 2.5 | 3.0 | 130 | 7.5 | 12.0 | 16.5 | 13.5 | 18.0 |
ST433PGA331MLZ | 0.33 | 3.0 | 3.6 | 110 | 6.4 | 10.6 | 15.2 | 12.4 | 17.3 |
ST433PGA471MLZ | 0.47 | 4.2 | 5.1 | 95 | 6.1 | 9.7 | 13.4 | 10.7 | 14.8 |
ST433PGA601MLZ | 0.60 | 5.1 | 5.9 | 80 | 4.9 | 8.2 | 11.7 | 10.1 | 13.8 |
ST433PGA821MLZ | 0.82 | 7.7 | 8.6 | 65 | 3.9 | 6.8 | 9.4 | 8.4 | 10.5 |
ST433PGA102MLZ | 1.0 | 8.2 | 9.0 | 60 | 3.8 | 6.3 | 8.8 | 6.6 | 9.0 |
ST433PGA152MLZ | 1.5 | 13.0 | 14.3 | 45 | 3.2 | 5.3 | 7.5 | 6.0 | 8.3 |
ST433PGA222MLZ | 2.2 | 19.5 | 21.5 | 40 | 2.7 | 4.4 | 6.2 | 5.0 | 6.7 |
ST433PGA332MLZ | 3.3 | 30.8 | 34.0 | 30 | 2.2 | 3.5 | 4.8 | 3.7 | 5.0 |
ST433PGA472MLZ | 4.7 | 43.0 | 47.3 | 23 | 1.9 | 3.0 | 4.1 | 3.1 | 4.2 |
ST433PGA562MLZ | 5.6 | 48.7 | 53.6 | 22 | 1.7 | 2.7 | 3.7 | 2.9 | 3.9 |
ST433PGA682MLZ | 6.8 | 63.6 | 70.0 | 21 | 1.6 | 2.5 | 3.4 | 2.3 | 3.2 |
ST433PGA822MLZ | 8.2 | 71.0 | 78.1 | 20 | 1.4 | 2.3 | 3.2 | 2.2 | 3.1 |