Electrical specifications at 25°C. Operating voltage 0 – 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (mA) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
ST413PGA820MLZ | 0.082 | 2.8 | 3.3 | 340 | 7.0 | 11.8 | 17.3 | 11.8 | 15.9 |
ST413PGA900MLZ | 0.090 | 3.3 | 3.8 | 330 | 6.8 | 11.3 | 16.4 | 10.8 | 14.6 |
ST413PGA101MLZ | 0.10 | 3.5 | 4.0 | 305 | 6.5 | 10.7 | 15.2 | 10.1 | 13.5 |
ST413PGA201MLZ | 0.20 | 6.3 | 7.3 | 175 | 4.3 | 7.1 | 10.0 | 8.5 | 11.4 |
ST413PGA331MLZ | 0.33 | 10.8 | 12.5 | 135 | 3.4 | 5.5 | 7.8 | 6.5 | 8.6 |
ST413PGA401MLZ | 0.40 | 12.3 | 14.2 | 125 | 3.2 | 5.1 | 7.1 | 5.8 | 8.4 |
ST413PGA521MLZ | 0.52 | 15.5 | 17.9 | 105 | 2.8 | 4.5 | 6.4 | 5.3 | 7.1 |
ST413PGA621MLZ | 0.62 | 20.7 | 23.8 | 90 | 2.6 | 4.1 | 5.7 | 4.5 | 6.1 |
ST413PGA821MLZ | 0.82 | 24.5 | 28.2 | 80 | 2.2 | 3.6 | 5.1 | 4.2 | 5.6 |
ST413PGA102MLZ | 1.0 | 28.0 | 32.2 | 70 | 1.9 | 3.2 | 4.5 | 3.7 | 5.0 |
ST413PGA122MLZ | 1.2 | 32.5 | 37.4 | 60 | 1.7 | 2.8 | 4.1 | 3.3 | 4.4 |