Electrical specifications at 25°C. Operating voltage 0 – 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||||
---|---|---|---|---|---|---|---|---|---|---|
typ | max | min | typ | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||
AE457PGA161MSZ | 0.16 | 1.8 | 2.1 | 120 | 150 | 11.5 | 19.0 | 27.0 | 16.1 | 22.1 |
AE457PGA331MSZ | 0.33 | 2.7 | 3.2 | 72 | 90 | 8.3 | 13.5 | 18.8 | 12.9 | 18.3 |
AE457PGA471MSZ | 0.47 | 3.7 | 4.3 | 60 | 75 | 6.4 | 10.7 | 15.7 | 12.0 | 16.6 |
AE457PGA561MSZ | 0.56 | 4.2 | 4.9 | 56 | 70 | 6.3 | 10.5 | 15.2 | 10.5 | 14.6 |
AE457PGA681MSZ | 0.68 | 5.3 | 6.1 | 52 | 65 | 6.2 | 10.0 | 14.0 | 9.7 | 13.2 |
AE457PGA821MSZ | 0.82 | 5.9 | 6.8 | 44 | 55 | 5.0 | 8.5 | 12.3 | 9.3 | 12.8 |
AE457PGA901MSZ | 0.90 | 7.0 | 8.0 | 40 | 50 | 5.0 | 8.3 | 11.8 | 8.6 | 11.7 |
AE457PGA102MSZ | 1.0 | 7.5 | 8.7 | 40 | 50 | 4.9 | 8.1 | 11.4 | 8.3 | 11.3 |
AE457PGA122MSZ | 1.2 | 8.9 | 10.3 | 32 | 40 | 4.3 | 7.1 | 10.0 | 7.5 | 10.0 |
AE457PGA152MSZ | 1.5 | 11.4 | 13.2 | 30 | 38 | 3.7 | 6.2 | 8.9 | 7.1 | 9.6 |
AE457PGA182MSZ | 1.8 | 14.3 | 16.5 | 28 | 35 | 3.7 | 6.0 | 8.3 | 6.5 | 8.8 |
AE457PGA222MSZ | 2.2 | 16.3 | 18.8 | 24 | 30 | 3.3 | 5.4 | 7.6 | 5.9 | 8.0 |
AE457PGA332MSZ | 3.3 | 23.4 | 27.0 | 20 | 25 | 2.8 | 4.5 | 6.5 | 5.1 | 7.1 |
AE457PGA472MSZ | 4.7 | 36.0 | 41.5 | 16 | 20 | 2.2 | 3.6 | 5.3 | 4.3 | 5.9 |
AE457PGA562MSZ | 5.6 | 45.1 | 52.0 | 15 | 19 | 2.1 | 3.4 | 4.9 | 3.2 | 4.4 |
AE457PGA682MSZ | 6.8 | 55.0 | 63.5 | 14 | 18 | 2.0 | 3.2 | 4.5 | 2.7 | 3.7 |
AE457PGA822MSZ | 8.2 | 64.0 | 73.6 | 13 | 16 | 1.8 | 2.9 | 4.1 | 2.5 | 3.4 |