Electrical specifications at 25°C. Operating voltage 0 – 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||||
---|---|---|---|---|---|---|---|---|---|---|
typ | max | min | typ | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||
AE433PGA111MSZ | 0.11 | 1.4 | 1.7 | 200 | 250 | 14.0 | 21.0 | 29.0 | 15.4 | 21.8 |
AE433PGA251MSZ | 0.25 | 2.5 | 3.0 | 104 | 130 | 7.5 | 12.0 | 16.5 | 13.5 | 18.0 |
AE433PGA331MSZ | 0.33 | 3.0 | 3.6 | 88 | 110 | 6.4 | 10.6 | 15.2 | 12.4 | 17.3 |
AE433PGA471MSZ | 0.47 | 4.2 | 5.1 | 76 | 95 | 6.1 | 9.7 | 13.4 | 10.7 | 14.8 |
AE433PGA601MSZ | 0.60 | 5.1 | 5.9 | 64 | 80 | 4.9 | 8.2 | 11.7 | 10.1 | 13.8 |
AE433PGA821MSZ | 0.82 | 7.7 | 8.6 | 52 | 65 | 3.9 | 6.8 | 9.4 | 8.4 | 10.5 |
AE433PGA102MSZ | 1.0 | 8.2 | 9.0 | 48 | 60 | 3.8 | 6.3 | 8.8 | 6.6 | 9.0 |
AE433PGA152MSZ | 1.5 | 13.0 | 14.3 | 36 | 45 | 3.2 | 5.3 | 7.5 | 6.0 | 8.3 |
AE433PGA222MSZ | 2.2 | 19.5 | 21.5 | 32 | 40 | 2.7 | 4.4 | 6.2 | 5.0 | 6.7 |
AE433PGA332MSZ | 3.3 | 30.8 | 34.0 | 24 | 30 | 2.2 | 3.5 | 4.8 | 3.7 | 5.0 |
AE433PGA472MSZ | 4.7 | 43.0 | 47.3 | 18 | 23 | 1.9 | 3.0 | 4.1 | 3.1 | 4.2 |
AE433PGA562MSZ | 5.6 | 48.7 | 53.6 | 17 | 22 | 1.7 | 2.7 | 3.7 | 2.9 | 3.9 |
AE433PGA682MSZ | 6.8 | 63.6 | 70.0 | 16 | 21 | 1.6 | 2.5 | 3.4 | 2.3 | 3.2 |
AE433PGA822MSZ | 8.2 | 71.0 | 78.1 | 16 | 20 | 1.4 | 2.3 | 3.2 | 2.2 | 3.1 |