Close up of ST251PHJ102MRZ
Datasheet 3D Model
Request Quote:
;

ST251PHJ102

For more information and specification about the part.

Go to series

Specifications

. Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2
(Tolerance: ±20%)
DCR (mΩ) 3 SRF min (MHz) 4 Isat (mA) 5 Irms (mA) 6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
ST251PHJ102MRZ 1000 970 1030 390 270 350 380 310 400
Notes
  1. When ordering, please specify termination and screening codes: e.g. ST251PHJ102MRZ.
  2. Inductance tested at 7.9 MHz, 0.1 Vrms using a Coilcraft SMD-F test fixture and Coilcraft-provided correlation pieces with an Agilent/HP 4286 impedance analyzer.
  3. DCR measured on a micro-ohmmeter.
  4. SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture.
  5. DC current at 25°C that causes the specified inductance drop from its value without current. Click for temperature derating information.
  6. Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.     Click for temperature derating information.

Termination:

  • R = Matte tin over nickel over silver-platinum glass frit.
  • P = Tin-lead (63/37) over tin over nickel over silverplatinum-glass frit.
  • Q = Tin-silver-copper (95.5/4/0.5) over tin over nickel over silver-platinum-glass frit.

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Group A screening per Coilcraft CP-SA-10001
  • G = Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
All screening performed to the document’s latest revision.
Custom screening also available.
Environmental
Ambient temperature range:
–40°C to +125°C.
Storage temperature range:
Component: –55°C to +140°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+140°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical L vs Current

Typical L vs Frequency

Physical characteristics

st251phjd.gif

Dimensions are in  inchesmm

Note: Dimensions are before optional solder applications. For maximum height dimension including solder, add 0.006 in / 0.152 mm.

General specification

Core Material:
Composite
Weight:
1.3 – 1.8 mg
Packaging:
2000 per 7″ reel Paper tape: 8 mm wide, 0.68 mm thick, 2 mm pocket spacing.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.