. Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF min (MHz) 4 | Isat (mA) 5 | Irms (mA) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
ST251PHJ18NMRZ | 18 | 45 | 55 | 2800 | 2000 | 2500 | 2600 | 1400 | 2000 |
ST251PHJ36NMRZ | 36 | 40 | 50 | 2100 | 1500 | 2400 | 2800 | 1400 | 2000 |
ST251PHJ60NMRZ | 60 | 50 | 60 | 1700 | 1300 | 1900 | 2100 | 1200 | 1600 |
ST251PHJ101MRZ | 100 | 65 | 75 | 1800 | 1000 | 1500 | 1900 | 1100 | 1500 |
ST251PHJ181MRZ | 180 | 110 | 125 | 1000 | 700 | 880 | 1100 | 900 | 1200 |
ST251PHJ271MRZ | 270 | 205 | 230 | 750 | 450 | 650 | 740 | 700 | 910 |
ST251PHJ391MRZ | 390 | 490 | 540 | 650 | 380 | 510 | 550 | 450 | 570 |
ST251PHJ561MRZ | 560 | 490 | 540 | 520 | 300 | 440 | 490 | 410 | 530 |
ST251PHJ721MRZ | 720 | 650 | 700 | 470 | 280 | 400 | 450 | 370 | 470 |
ST251PHJ102MRZ | 1000 | 970 | 1030 | 390 | 270 | 350 | 380 | 310 | 400 |