Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (mA) 5 | Irms (mA) |
---|---|---|---|---|---|---|
ST450PHF102_LZ | 1.0 | 5,10 | 0.070 | 320 | 3100 | 2950 |
ST450PHF122_LZ | 1.2 | 5,10 | 0.11 | 280 | 2800 | 2600 |
ST450PHF152_LZ | 1.5 | 5,10 | 0.11 | 200 | 2100 | 2850 |
ST450PHF222_LZ | 2.2 | 5,10 | 0.12 | 175 | 1800 | 2700 |
ST450PHF242_LZ | 2.4 | 5,10 | 0.18 | 160 | 1900 | 2050 |
ST450PHF272_LZ | 2.7 | 5,10 | 0.20 | 165 | 1400 | 2100 |
ST450PHF332_LZ | 3.3 | 5,10 | 0.19 | 160 | 1400 | 1900 |
ST450PHF392_LZ | 3.9 | 5,10 | 0.20 | 145 | 1300 | 1700 |
ST450PHF472_LZ | 4.7 | 5,10 | 0.15 | 125 | 1000 | 1800 |
ST450PHF562_LZ | 5.6 | 5,10 | 0.40 | 110 | 1000 | 1650 |
ST450PHF682_LZ | 6.8 | 5,10 | 0.35 | 110 | 850 | 1450 |
ST450PHF103_LZ | 10 | 5,10 | 0.55 | 90.0 | 710 | 1400 |
ST450PHF153_LZ | 15 | 5,10 | 0.75 | 75.0 | 680 | 1150 |
ST450PHF223_LZ | 22 | 5,10 | 0.85 | 15.0 | 600 | 855 |
ST450PHF333_LZ | 33 | 5,10 | 1.1 | 10.0 | 540 | 820 |
ST450PHF393_LZ | 39 | 5,10 | 1.1 | 9.8 | 500 | 710 |
ST450PHF473_LZ | 47 | 5,10 | 1.2 | 8.0 | 390 | 645 |
ST450PHF683_LZ | 68 | 5,10 | 1.8 | 14.2 | 260 | 650 |
ST450PHF104_LZ | 100 | 5,10 | 2.5 | 4.5 | 260 | 520 |
ST450PHF154_LZ | 150 | 5,10 | 3.8 | 3.4 | 220 | 475 |
ST450PHF224_LZ | 220 | 5,10 | 5.4 | 3.0 | 180 | 390 |
ST450PHF274_LZ | 270 | 5,10 | 6.5 | 2.0 | 150 | 350 |
ST450PHF334_LZ | 330 | 5,10 | 6.8 | 3.0 | 150 | 310 |
ST450PHF394_LZ | 390 | 5,10 | 7.6 | 2.6 | 140 | 310 |
ST450PHF474_LZ | 470 | 5,10 | 8.7 | 2.1 | 130 | 280 |
ST450PHF564_LZ | 560 | 5,10 | 11.2 | 1.6 | 110 | 280 |
ST450PHF684_LZ | 680 | 5,10 | 12.7 | 1.9 | 100 | 250 |
ST450PHF824_LZ | 820 | 5,10 | 16.8 | 1.5 | 90 | 210 |
ST450PHF105_LZ | 1000 | 5,10 | 19.5 | 1.7 | 90 | 160 |