Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±10%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 |
---|---|---|---|---|---|
ST450PHA102KLZ | 1.0 | 0.05 | 685 | 2.50 | 2.70 |
ST450PHA122KLZ | 1.2 | 0.06 | 460 | 2.00 | 2.60 |
ST450PHA152KLZ | 1.5 | 0.06 | 460 | 2.00 | 2.60 |
ST450PHA222KLZ | 2.2 | 0.07 | 270 | 1.70 | 2.40 |
ST450PHA272KLZ | 2.7 | 0.08 | 265 | 1.40 | 2.30 |
ST450PHA332KLZ | 3.3 | 0.09 | 225 | 1.40 | 2.30 |
ST450PHA392KLZ | 3.9 | 0.11 | 170 | 1.20 | 2.20 |
ST450PHA472KLZ | 4.7 | 0.11 | 165 | 1.15 | 2.10 |
ST450PHA562KLZ | 5.6 | 0.12 | 155 | 1.10 | 2.10 |
ST450PHA682KLZ | 6.8 | 0.13 | 140 | 1.00 | 1.90 |
ST450PHA103KLZ | 10 | 0.17 | 120 | 0.90 | 1.70 |
ST450PHA153KLZ | 15 | 0.26 | 100 | 0.70 | 1.45 |
ST450PHA223KLZ | 22 | 0.33 | 45 | 0.54 | 1.20 |
ST450PHA333KLZ | 33 | 0.40 | 30 | 0.46 | 1.10 |
ST450PHA393KLZ | 39 | 0.56 | 30 | 0.40 | 1.00 |
ST450PHA473KLZ | 47 | 0.87 | 28 | 0.35 | 0.80 |
ST450PHA683KLZ | 68 | 1.08 | 17 | 0.32 | 0.67 |
ST450PHA823KLZ | 82 | 1.25 | 17 | 0.28 | 0.65 |
ST450PHA104KLZ | 100 | 1.32 | 14 | 0.27 | 0.65 |
ST450PHA124KLZ | 120 | 1.45 | 12 | 0.23 | 0.60 |
ST450PHA154KLZ | 150 | 2.20 | 11 | 0.20 | 0.51 |
ST450PHA224KLZ | 220 | 2.65 | 7 | 0.17 | 0.47 |
ST450PHA334KLZ | 330 | 4.85 | 6 | 0.15 | 0.31 |
ST450PHA474KLZ | 470 | 5.85 | 4 | 0.12 | 0.31 |
ST450PHA564KLZ | 560 | 6.10 | 3 | 0.11 | 0.28 |
ST450PHA684KLZ | 680 | 6.60 | 2 | 0.10 | 0.28 |
ST450PHA824KLZ | 820 | 7.35 | 2 | 0.09 | 0.25 |
ST450PHA105KLZ | 1000 | 10.00 | 2 | 0.08 | 0.22 |