Close up of CP312PHA103KLZ
Datasheet 3D Model
Request Quote:
;

CP312PHA103

For more information and specification about the part.

Go to series

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±10%)
DCR max (Ω) 3 SRF (MHz) 4 Isat (A) 5 Irms (A) 6
min typ
CP312PHA103KLZ 10 1.6 25.5 30.0 0.21 0.38
Notes
  1. When ordering, please specify termination and screening codes: e.g. CP312PHA473KLZ.
  2. Inductance measured at 100 kHz, 0.1 Vrms, using a Coilcraft SMD -A fixture in Agilent/HP 4263B LCR meter.
  3. DCR measured on a micro-ohmmeter and a Coilcraft CCF1010 test fixture.
  4. SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft CCF1232 test fixture.
  5. DC current at which the inductance drops 10% (typ) from its value without current.
  6. Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Termination:

  • L = Silver-palladium-platinum-glass frit.
  • R = Matte tin over nickel over silver-platinum glass frit. (Special order, added cost)
  • T = Tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = Tin-lead (63/37). (Special order, added cost)

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Group A screening per Coilcraft CP-SA-10001
  • G = Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
All screening performed to the document’s latest revision.
Environmental
Ambient temperature range:
–40°C to +65°C with Irms current, +65°C to +105°C with derated current.
Storage temperature range:
Component: –65°C to +105°C.
Tape and reel packaging: –55°C to +80°C.
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical L vs Frequency

Typical L vs Current

Typical Q vs Frequency

Physical characteristics

cp312pha_dim.PNG

General specification

Core Material:
Ceramic/Ferrite
Weight:
24 – 30 mg
Packaging:
2000/7′′ reel; 7500/13′′ reel Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.8 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.